You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1723 NSKA-212

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1723 NSKA-212

General Information

  • Extended Product Type:
    1723 NSKA-212
  • Product ID:
    2CKA001754A4096
  • EAN:
    4011395991541
  • Catalog Description:
    1723 NSKA-212 Cover Frame 3gang(s) white - Busch-Duro 2000 SI Linear
  • Long Description:
    With labelling field and label holder. With small corner radii for trunking systems. Vertical.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001582A0360
1576 C-212 Cover Plate Busch-Infoline® white - Busch-Duro 2000 1576 C-212 1 piece
2CKA001710A3682
1794 TA-212 Cover plate with legend for Thermostat Turn button white - Busch-Duro 2000 1794 TA-212 1 piece
2CKA001710A3996
1795 HK-212 Cover plate with legend for Thermostat Turn button white - Busch-Duro 2000 1795 HK-212 1 piece
2CKA001710A4028
1795 HKEA-212 Cover plate with legend for Thermostat Turn button 1 sliding switch white - Busch-Duro 2000 1795 HKEA-212 1 piece
2CKA001710A3709
1795 TA-212 Cover plate with legend for Thermostat Turn button 1 sliding switch white - Busch-Duro 2000 1795 TA-212 1 piece
2CKA002013A5313
20 EUC/DVKS-212 Socket insert Protective Contact (SCHUKO) Safety Shutter white - Busch-Duro 2000 20 EUC/DVKS-212 1 piece
2CKA002011A3788
20 EUC-212-507 Cover Plates (partly incl. Insert) Protective Contact (SCHUKO) white - Busch-Duro 2000 20 EUC-212-507 1 piece
2CKA002013A5466
20 EUCBL-13-212-101 Socket insert Protective Contact (SCHUKO) Safety Shutter withControl light; LED /Green green - Reflex SI 20 EUCBL-13-212-101 1 piece
2CKA002013A5283
20 EUCBL-14-212 Socket insert Protective Contact (SCHUKO) Safety Shutter withControl light; LED /Green orange - Reflex SI 20 EUCBL-14-212 1 piece
2CKA002013A5280
20 EUCBL-212 Socket insert Protective Contact (SCHUKO) Safety Shutter withControl light; LED /Green white - Busch-Duro 2000 20 EUCBL-212 1 piece
2CKA002013A5290
20 EUCBLI-212 Busch-steplight Socket insert Protective Contact (SCHUKO) Safety Shutter Night orientation light withNight light; LED /White white - Busch-Duro 2000 20 EUCBLI-212 1 piece
2CKA002013A5468
20 EUCKS-13-212-101 Socket insert Protective Contact (SCHUKO) Safety Shutter green - Reflex SI 20 EUCKS-13-212-101 1 piece
2CKA002013A5310
20 EUCKS-14-212 Socket insert Protective Contact (SCHUKO) Safety Shutter orange - Reflex SI 20 EUCKS-14-212 1 piece
2CKA002013A5317
20 EUCKS-14-212-10 Socket insert Protective Contact (SCHUKO) Safety Shutter orange - Reflex SI 20 EUCKS-14-212-10 1 piece
2CKA002013A5471
20 EUKB-13-212-101 Socket insert Protective Contact (SCHUKO) Safety Shutter with Hinged Lid green - Reflex SI 20 EUKB-13-212-101 1 piece
2CKA002013A5308
20 EUKB-14-212 Socket insert Protective Contact (SCHUKO) Safety Shutter with Hinged Lid orange - Reflex SI 20 EUKB-14-212 1 piece
2CKA002013A5306
20 EUKB-212 Socket insert Protective Contact (SCHUKO) Safety Shutter with Hinged Lid white - Busch-Duro 2000 20 EUKB-212 1 piece
2CKA002013A5311
20 EUKNB-212 Socket insert Protective Contact (SCHUKO) Safety Shutter with Hinged Lid white - Busch-Duro 2000 20 EUKNB-212 1 piece
2CKA002013A5312
20 EURKS-212 Socket insert Protective Contact (SCHUKO) Safety Shutter white - Busch-Duro 2000 20 EURKS-212 1 piece
2CKA002013A5469
20EUCKS-13-212-102 Socket insert Protective Contact (SCHUKO) Safety Shutter green - Reflex SI 20EUCKS-13-212-102 1 piece
2CKA002013A5315
2310 EUGL/VAB-212 Busch-Protector® Socket insert Protective Contact (SCHUKO) Safety Shutter white 2310 EUGL/VAB-212 1 piece
2CKA002011A3816
2310EUGL/VA-212-11 Busch-Protector® Socket insert Protective Contact (SCHUKO) white - Busch-Duro 2000 2310EUGL/VA-212-11 1 piece
2CKA002099A0207
2399 UCKS-212 Cover Plates (partly incl. Insert) white - Busch-Duro 2000 2399 UCKS-212 1 piece
2CKA001731A1890
2505-212-507 Cover Plates (partly incl. Insert) Switch/push button Two-part rocker Without imprint white - Busch-Duro 2000 2505-212-507 1 piece
2CKA001731A1889
2506-212-507 Cover Plates (partly incl. Insert) Switch/push button Single rocker Without imprint white - Busch-Duro 2000 2506-212-507 1 piece
2CKA001724A4328
2531-212-500 Cover Plates (partly incl. Insert) SAT 2 gang white - Busch-Duro 2000 2531-212-500 1 piece
2CKA001724A2865
2531-212-507 Cover Plates (partly incl. Insert) SAT 2 gang white - Busch-Duro 2000 2531-212-507 1 piece
2CKA001731A1919
2562-212 Cover Busch-Infolicht® white - Busch-Duro 2000 2562-212 1 piece
2CKA006430A0313
6430-212-102 Control Element for Venetian blind Single push button white - Busch-Duro 2000 6430-212-102 1 piece
2CKA006430A0285
6435-212 Cover plate with legend for Time switch white - Busch-Duro 2000 6435-212 1 piece
2CKA006470A0001
6476-212 Cover Plate for Proximity switch white 6476-212 1 piece
2CKA006599A2888
6545-212 Control Element for Dimmer Two-part button with Neon lamp white - Busch-Duro 2000 6545-212 1 piece
2CKA006730A0028
6731-212-500 WaveLine Cover Plates (partly incl. Insert) 1 channel whiteRadio Control 6731-212-500 1 piece
2CKA006730A0029
6732-212-500 WaveLine Cover Plates (partly incl. Insert) 2 channel whiteRadio Control 6732-212-500 1 piece
2CKA008200A0076
8253-212 Cover Plate Loudspeaker white - Busch-Duro 2000 8253-212 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    3
  • Design Range:
    Busch-Duro 2000 SI Linear
    Busch-Duro 2000
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Vertical
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    Yes
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E2571
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    223 mm
  • Product Net Height:
    11 mm
  • Product Net Depth / Length:
    81 mm
  • Product Net Weight:
    39 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.56 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links