Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1724 NS-214 MU

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1724 NS-214 MU

General Information

  • Extended Product Type:
    1724 NS-214 MU
  • Product ID:
    2CKA001754A4183
  • EAN:
    4011395004647
  • Catalog Description:
    Cover Frame 4gang alpine white - Reflex SI
  • Long Description:
    1724 NS-214 MU Frame R-SI 4g

Installation

  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Vertical

Technical

  • Function:
    Captive label holder
  • Number of Gangs:
    4
  • Design Range:
    Reflex SI
  • Design Range Variant:
    Reflex SI
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    Yes
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white

Material Compliance

  • RoHS Information:
    2CKA200000E2627
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Height:
    294 mm
  • Product Net Depth / Length:
    11 mm
  • Product Net Weight:
    61.5 g

Classifications

  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links