Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1721-182K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1721-182K

General Information

  • Extended Product Type:
    1721-182K
  • Product ID:
    2CKA001754A4230
  • EAN:
    4011395050439
  • Catalog Description:
    1721-182K Cover Frame future® linear ivory white
  • Long Description:
    With small corner radii for trunking systems.

Technical

  • Number of Gangs:
    1
  • Product Range:
    future® linear
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    ivory white
  • Frame Size:
    1gang

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    19.5 g

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    141 mm
  • Package Level 1 Height:
    95 mm
  • Package Level 1 Depth / Length:
    165 mm
  • Package Level 1 Gross Weight:
    239 g
  • Package Level 1 EAN:
    4011395050439
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    293 mm
  • Package Level 2 Height:
    191 mm
  • Package Level 2 Depth / Length:
    493 mm
  • Package Level 2 Gross Weight:
    2.798 kg
  • Package Level 3 Units:
    3000 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.105 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    103.94 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds