Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1723-821

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1723-821

General Information

  • Extended Product Type:
    1723-821
  • Product ID:
    2CKA001754A4260
  • EAN:
    4011395056912
  • Catalog Description:
    1723-821 Cover Frame carat® bronze
  • Long Description:
    For vertical or horizontal installation.

Technical

  • Suitable For:
    2CKA001740A0068
    2CKA001740A0079
    2CKA001740A0090
  • Number of Gangs:
    3
  • Product Range:
    carat®
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Sand-cast
    Matt
  • Material:
    Material quality: Brass
    Material: Metal
  • Label Space Provided:
    No
  • Color:
    bronze
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • SCIP:
    da388470-7f14-4170-bfcc-92e5e793e2d6 Germany (DE)

Dimensions

  • Product Net Weight:
    0.678 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    29 mm
  • Package Level 1 Height:
    286 mm
  • Package Level 1 Depth / Length:
    146 mm
  • Package Level 1 Gross Weight:
    0.678 kg
  • Package Level 1 EAN:
    4011395056912

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2166188
  • E-Number (Sweden):
    1815833
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds