You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1724-72

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1724-72

General Information

  • Extended Product Type:
    1724-72
  • Product ID:
    2CKA001754A4315
  • EAN:
    4011395082355
  • Catalog Description:
    Cover Frame 4gang ivory - impuls
  • Long Description:
    For vertical or horizontal installation.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001753A0032
Cover Plate Symbol "arrows" and "0" for Venetian blind, Turn button ivory - impuls 1740 DR-72 1 piece
2CKA001753A0034
Cover Plate Blind cap 1 gang with Mounting plate ivory - impuls 1742-72 1 piece
2CKA001753A0036
Cover Plate TV / Radio / SAT 3 gang ivory - impuls 1743-03-72 1 piece
2CKA001753A0039
Cover Plate SAT 2 gang ivory - impuls 1743-72 1 piece
2CKA001753A0041
Cover Plate Telecommunication inserts 50 x 50 mm ivory - impuls 1746/10-72 1 piece
2CKA001753A0043
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang ivory - impuls 1746-72 1 piece
2CKA001753A0046
Cover Plate Cable outlet with Mounting plate ivory - impuls 1749-72 1 piece
2CKA001753A0048
Cover Plate Loudspeaker 2 gang ivory - impuls 1751-72 1 piece
2CKA001753A0050
Cover Plate Busch-Infolicht® ivory - impuls 1756-72 1 piece
2CKA001753A0053
Cover plate with labelling field For data connection housing 2 gang ivory - impuls 1758-72 1 piece
2CKA001753A0055
Cover Plate TAE 1 gang ivory - impuls 1766-72 1 piece
2CKA001753A0057
Cover plate with legend 1 ... 15 Min for Time switch, Turn button ivory - impuls 1770-72 1 piece
2CKA001753A0059
Cover plate with legend 10 ... 120 Min for Time switch, Turn button ivory - impuls 1771-72 1 piece
2CKA001753A0062
Cover plate with labelling field for Switch/push button, Single rocker ivory - impuls 1781-72 1 piece
2CKA001753A0064
Cover Plate for Switch/push button, Two-part rocker ivory - impuls 1785-72 1 piece
2CKA001753A9976
Mechanical Controls Without imprint for Switch/push button, Single rocker ivory - impuls 1786-72-500 1 piece
2CKA001753A0068
Cover plate with labelling field for Switch/push button, Single rocker ivory - impuls 1789 H-72-101 1 piece
2CKA001753A0070
Cover Plate for Switch/push button, Single rocker ivory - impuls 1789 KI-72 1 piece
2CKA001753A0072
Cover Plate for Switch/push button, Single rocker ivory - impuls 1789 LI-72 1 piece
2CKA001753A0074
Cover Plate for Switch/push button, Single rocker ivory - impuls 1789 TR-72 1 piece
2CKA001753A0076
Cover Plate for Switch/push button, Single rocker ivory - impuls 1789-72-101 1 piece
2CKA001753A0079
Cover plate with legend Card for Switch/push button, Hotel card Hotel card ivory - impuls 1792-72 1 piece
2CKA001710A3774
Cover plate with legend for Thermostat Turn button ivory - impuls 1794 TA-72 1 piece
2CKA001710A3745
Cover plate with legend for Thermostat Turn button ivory - impuls 1794-72 1 piece
2CKA001710A4005
Cover plate with legend for Thermostat Turn button ivory - impuls 1795 HK-72 1 piece
2CKA001710A4037
Cover plate with legend for Thermostat Turn button 1 sliding switch ivory - impuls 1795 HKEA-72 1 piece
2CKA001710A3776
Cover plate with legend for Thermostat Turn button 1 sliding switch ivory - impuls 1795 TA-72 1 piece
2CKA001710A3746
Cover plate with legend for Thermostat Turn button 1 sliding switch ivory - impuls 1795-72 1 piece
2CKA001753A0081
Cover Plate Modular Jack 2 gang ivory - impuls 1800-72 1 piece
2CKA001753A0083
Cover Plate UAE/IAE (ISDN) 2 gang ivory - impuls 1803-02-72 1 piece
2CKA001753A0085
Cover Plate UAE/IAE (ISDN) 1 gang ivory - impuls 1803-72 1 piece
2CKA002011A6224
Socket Outlets ivory - impuls 20 EUC-72-500 1 piece
2CKA002013A5274
Socket Safety Shutter ivory white - impuls 20 EUCKS-72 1 piece
2CKA002018A1488
Socket insert with Hinged Lid ivory white - impuls 20 EUK-72 1 piece
2CKA002011A3846
SCHUKO® Socket insert with labelling field ivory white - impuls 20 EUN-72 1 piece
2CKA002017A0843
Socket with Earthing pin ivory white - impuls 20 MUC-72-500 1 piece
2CKA002017A0845
Socket insert Safety Shutter Earthing pin ivory white - impuls 20 MUCKS-72-500 1 piece
2CKA002011A3848
Busch-Protector® SCHUKO® socket insert ivory white - impuls 2310 EUGL/VA-72-11 1 piece
2CKA002099A0239
Socket Outlets ivory - impuls 2399 UCKS-72 1 piece
2CKA006430A0337
Control Element for Venetian blind Single push button ivory - impuls 6430-72 1 piece
2CKA006430A0341
Cover Plate for Time switch ivory - impuls 6435-72 1 piece
2CKA006599A2916
Cover Plate for Dimmer Turn button ivory - impuls 6540-72 1 piece
2CKA006599A2918
Cover Plate for Cooling Central cover plate ivory - impuls 6541-72 1 piece
2CKA006599A2920
Control Element for Switch/dimmer Single push button ivory - impuls 6543-72-101 1 piece
2CKA006599A2922
Control Element for Dimmer Two-part button ivory - impuls 6545-72 1 piece
2CKA008200A0089
Cover Plate Loudspeaker white - impuls 8253-72 1 piece
2CKA001731A1984
Cover Busch-Infolicht® studio white matt - impuls 1716-774 1 piece
2CKA001731A1983
Cover Busch-Infolicht® black matt - impuls 1716-775 1 piece
2CKA001731A1952
Cover Busch-Infolicht® aluminium silver - impuls 1716-783 1 piece
2CKA001731A1944
Cover Busch-Infolicht® champagne metallic - impuls 1716-79 1 piece
2CKA001753A4864
Cover plate with legend Symbol "arrows" for Venetian blind, Turn button alpine white - impuls 1740 DR-74 1 piece
2CKA001753A0164
Cover plate with legend Symbol "arrows" for Venetian blind, Turn button studio white matt - impuls 1740 DR-774 1 piece
2CKA001753A0136
Cover plate with legend Symbol "arrows" for Venetian blind, Turn button black matt - impuls 1740 DR-775 1 piece
2CKA001753A0033
Cover plate with legend Symbol "arrows" for Venetian blind, Turn button aluminium silver - impuls 1740 DR-783 1 piece
2CKA001753A5341
Cover Plate Symbol "arrows" and "0" for Venetian blind, Turn button champagne metallic - impuls 1740 DR-79 1 piece
2CKA001753A8311
Mechanical Controls Symbol "2-1-3" for Level switch, Turn button alpine white - impuls 1740 DRL-74 1 piece
2CKA001753A0165
Mechanical Controls Symbol "2-1-3" for Level switch, Turn button studio white matt - impuls 1740 DRL-774 1 piece
2CKA001753A0137
Mechanical Controls Symbol "2-1-3" for Level switch, Turn button black matt - impuls 1740 DRL-775 1 piece
2CKA001753A8345
Mechanical Controls Symbol "2-1-3" for Level switch, Turn button champagne metallic - impuls 1740 DRL-79 1 piece
2CKA001753A4930
Cover Plate Blind cap 1 gang with Mounting plate alpine white - impuls 1742-74 1 piece
2CKA001753A0166
Cover Plate Blind cap 1 gang with Mounting plate studio white matt - impuls 1742-774 1 piece
2CKA001753A0138
Cover Plate Blind cap 1 gang with Mounting plate black matt - impuls 1742-775 1 piece
2CKA001753A0035
Cover Plate Blind cap 1 gang with Mounting plate aluminium silver - impuls 1742-783 1 piece
2CKA001753A5416
Cover Plate Blind cap 1 gang with Mounting plate champagne metallic - impuls 1742-79 1 piece
2CKA001753A4773
Cover Plate SAT 3 gang alpine white - impuls 1743-03-74 1 piece
2CKA001753A0167
Cover Plate SAT 3 gang studio white matt - impuls 1743-03-774 1 piece
2CKA001753A0139
Cover Plate SAT 3 gang black matt - impuls 1743-03-775 1 piece
2CKA001753A0038
Cover Plate SAT 3 gang aluminium silver - impuls 1743-03-783 1 piece
2CKA001753A5846
Cover Plate SAT 3 gang champagne metallic - impuls 1743-03-79 1 piece
2CKA001753A4963
Cover Plate SAT 2 gang alpine white - impuls 1743-74 1 piece
2CKA001753A0168
Cover Plate SAT 2 gang studio white matt - impuls 1743-774 1 piece
2CKA001753A0140
Cover Plate SAT 2 gang black matt - impuls 1743-775 1 piece
2CKA001753A0040
Cover Plate SAT 2 gang aluminium silver - impuls 1743-783 1 piece
2CKA001753A5440
Cover Plate SAT 2 gang champagne metallic - impuls 1743-79 1 piece
2CKA001753A9046
Cover Plate Telecommunication inserts 50 x 50 mm alpine white - impuls 1746/10-74 1 piece
2CKA001753A0170
Cover Plate Telecommunication inserts 50 x 50 mm studio white matt - impuls 1746/10-774 1 piece
2CKA001753A0141
Cover Plate Telecommunication inserts 50 x 50 mm black matt - impuls 1746/10-775 1 piece
2CKA001753A0042
Cover Plate Telecommunication inserts 50 x 50 mm aluminium silver - impuls 1746/10-783 1 piece
2CKA001753A9079
Cover Plate Telecommunication inserts 50 x 50 mm champagne metallic - impuls 1746/10-79 1 piece
2CKA001753A4997
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang alpine white - impuls 1746-74 1 piece
2CKA001753A0171
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang studio white matt - impuls 1746-774 1 piece
2CKA001753A0142
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang black matt - impuls 1746-775 1 piece
2CKA001753A0044
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang aluminium silver - impuls 1746-783 1 piece
2CKA001753A5473
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang champagne metallic - impuls 1746-79 1 piece
2CKA001753A5002
Cover Plate Cable outlet with Mounting plate alpine white - impuls 1749-74 1 piece
2CKA001753A0172
Cover Plate Cable outlet with Mounting plate studio white matt - impuls 1749-774 1 piece
2CKA001753A0143
Cover Plate Cable outlet with Mounting plate black matt - impuls 1749-775 1 piece
2CKA001753A0047
Cover Plate Cable outlet with Mounting plate aluminium silver - impuls 1749-783 1 piece
2CKA001753A5481
Cover Plate Cable outlet champagne metallic - impuls 1749-79 1 piece
2CKA001753A4971
Cover Plate Loudspeaker 2 gang alpine white - impuls 1751-74 1 piece
2CKA001753A0173
Cover Plate Loudspeaker 2 gang studio white matt - impuls 1751-774 1 piece
2CKA001753A0145
Cover Plate Loudspeaker 2 gang black matt - impuls 1751-775 1 piece
2CKA001753A0049
Cover Plate Loudspeaker 2 gang aluminium silver - impuls 1751-783 1 piece
2CKA001753A5457
Cover Plate Loudspeaker 2 gang champagne metallic - impuls 1751-79 1 piece
2CKA001753A4922
Cover Plate Busch-Infolicht® alpine white - impuls 1756-74 1 piece
2CKA001753A0174
Cover Plate Busch-Infolicht® studio white matt - impuls 1756-774 1 piece
2CKA001753A0146
Cover Plate Busch-Infolicht® black matt - impuls 1756-775 1 piece
2CKA001753A0051
Cover Plate Busch-Infolicht® aluminium silver - impuls 1756-783 1 piece
2CKA001753A5408
Cover Plate champagne metallic - impuls 1756-79 1 piece
2CKA001753A5010
Cover plate with labelling field For data connection housing 2 gang alpine white - impuls 1758-74 1 piece
2CKA001753A0175
Cover plate with labelling field For data connection housing 2 gang studio white matt - impuls 1758-774 1 piece
2CKA001753A0147
Cover plate with labelling field For data connection housing 2 gang black matt - impuls 1758-775 1 piece
2CKA001753A0054
Cover plate with labelling field For data connection housing 2 gang aluminium silver - impuls 1758-783 1 piece
2CKA001753A5499
Cover plate with labelling field For data connection housing 2 gang champagne metallic - impuls 1758-79 1 piece
2CKA001753A4989
Cover Plate TAE 1 gang alpine white - impuls 1766-74 1 piece
2CKA001753A0176
Cover Plate TAE 1 gang studio white matt - impuls 1766-774 1 piece
2CKA001753A0148
Cover Plate TAE 1 gang black matt - impuls 1766-775 1 piece
2CKA001753A0056
Cover Plate TAE 1 gang aluminium silver - impuls 1766-783 1 piece
2CKA001753A5465
Cover Plate TAE 1 gang champagne metallic - impuls 1766-79 1 piece
2CKA001753A4906
Cover plate with legend Symbol "1" for Time switch, Turn button white - impuls 1770-74 1 piece
2CKA001753A0178
Cover plate with legend Symbol "1" for Time switch, Turn button white - impuls 1770-774 1 piece
2CKA001753A0149
Cover plate with legend Symbol "1" for Time switch, Turn button black - impuls 1770-775 1 piece
2CKA001753A0058
Cover plate with legend Symbol "1" for Time switch, Turn button aluminium - impuls 1770-783 1 piece
2CKA001753A5382
Cover plate with legend 1 ... 15 Min for Time switch, Turn button champagne metallic - impuls 1770-79 1 piece
2CKA001753A4914
Cover plate with legend Symbol "0" for Time switch, Turn button white - impuls 1771-74 1 piece
2CKA001753A0179
Cover plate with legend Symbol "0" for Time switch, Turn button white - impuls 1771-774 1 piece
2CKA001753A0150
Cover plate with legend Symbol "0" for Time switch, Turn button black - impuls 1771-775 1 piece
2CKA001753A0061
Cover plate with legend Symbol "0" for Time switch, Turn button aluminium - impuls 1771-783 1 piece
2CKA001753A5390
Cover plate with legend 10 ... 120 Min for Time switch, Turn button champagne metallic - impuls 1771-79 1 piece
2CKA001753A4849
Cover plate with labelling field for Switch/push button, Single push button alpine white - impuls 1781-74 1 piece
2CKA001753A0180
Cover plate with labelling field for Switch/push button, Single rocker studio white matt - impuls 1781-774 1 piece
2CKA001753A0151
Cover plate with labelling field for Switch/push button, Single rocker black matt - impuls 1781-775 1 piece
2CKA001753A0063
Cover plate with labelling field for Switch/push button, Single rocker aluminium silver - impuls 1781-783 1 piece
2CKA001753A5325
Cover plate with labelling field for Switch/push button, Single rocker champagne metallic - impuls 1781-79 1 piece
2CKA001753A4856
Cover Plate for Switch/push button, Two-part rocker alpine white - impuls 1785-74 1 piece
2CKA001753A0181
Cover Plate for Switch/push button, Two-part rocker studio white matt - impuls 1785-774 1 piece
2CKA001753A0152
Cover Plate for Switch/push button, Two-part rocker black matt - impuls 1785-775 1 piece
2CKA001753A0065
Cover Plate for Switch/push button, Two-part rocker aluminium silver - impuls 1785-783 1 piece
2CKA001753A5333
Cover Plate for Switch/push button, Two-part rocker champagne metallic - impuls 1785-79 1 piece
2CKA001753A9977
Mechanical Controls Without imprint for Switch/push button, Single rocker alpine white - impuls 1786-74-500 1 piece
2CKA001753A0007
Mechanical Controls Without imprint for Switch/push button, Single rocker alpine white - impuls 1786-74-507 1 piece
2CKA001753A0182
Cover Plate for Switch/push button, Single rocker studio white matt - impuls 1786-774 1 piece
2CKA001753A0183
Mechanical Controls Without imprint for Switch/push button, Single rocker studio white matt - impuls 1786-774-507 1 piece
2CKA001753A0153
Cover Plate for Switch/push button, Single rocker black matt - impuls 1786-775 1 piece
2CKA001753A0067
Cover Plate for Switch/push button, Single rocker aluminium silver - impuls 1786-783 1 piece
2CKA001753A5267
Cover Plate for Switch/push button, Single rocker champagne metallic - impuls 1786-79 1 piece
2CKA001753A0008
Mechanical Controls Without imprint for Switch/push button, Single rocker champagne metallic - impuls 1786-79-507 1 piece
2CKA001753A6588
Cover plate with labelling field for Switch/push button, Single rocker alpine white - impuls 1789 H-74-101 1 piece
2CKA001753A0184
Cover plate with labelling field for Switch/push button, Single rocker studio white matt - impuls 1789 H-774-101 1 piece
2CKA001753A0154
Cover plate with labelling field for Switch/push button, Single rocker black matt - impuls 1789 H-775-101 1 piece
2CKA001753A0069
Cover plate with labelling field for Switch/push button, Single rocker aluminium silver - impuls 1789 H-783-101 1 piece
2CKA001753A6612
Cover plate with labelling field for Switch/push button, Single rocker champagne metallic - impuls 1789 H-79-101 1 piece
2CKA001753A4823
Cover Plate for Switch/push button, Single rocker alpine white - impuls 1789 KI-74 1 piece
2CKA001753A0186
Cover Plate for Switch/push button, Single rocker studio white matt - impuls 1789 KI-774 1 piece
2CKA001753A0155
Cover Plate for Switch/push button, Single rocker black matt - impuls 1789 KI-775 1 piece
2CKA001753A0071
Cover Plate for Switch/push button, Single rocker aluminium silver - impuls 1789 KI-783 1 piece
2CKA001753A5309
Cover Plate for Switch/push button, Single rocker champagne metallic - impuls 1789 KI-79 1 piece
2CKA001753A4815
Cover plate with legend Symbol "light" for Switch/push button, Single rocker alpine white - impuls 1789 LI-74 1 piece
2CKA001753A0187
Cover plate with legend Symbol "light" for Switch/push button, Single rocker studio white matt - impuls 1789 LI-774 1 piece
2CKA001753A0156
Cover plate with legend Symbol "light" for Switch/push button, Single rocker black matt - impuls 1789 LI-775 1 piece
2CKA001753A0073
Cover plate with legend Symbol "arrows" for Switch/push button, Single rocker aluminium silver - impuls 1789 LI-783 1 piece
2CKA001753A5291
Cover plate with legend Symbol "light" for Switch/push button, Single rocker champagne metallic - impuls 1789 LI-79 1 piece
2CKA001753A4831
Cover Plate for Switch/push button, Single rocker alpine white - impuls 1789 TR-74 1 piece
2CKA001753A0188
Cover Plate for Switch/push button, Single rocker studio white matt - impuls 1789 TR-774 1 piece
2CKA001753A0157
Cover Plate for Switch/push button, Single rocker black matt - impuls 1789 TR-775 1 piece
2CKA001753A0075
Cover Plate for Switch/push button, Single rocker aluminium silver - impuls 1789 TR-783 1 piece
2CKA001753A5317
Cover Plate for Switch/push button, Single rocker champagne metallic - impuls 1789 TR-79 1 piece
2CKA001753A6547
Cover Plate for Switch/push button, Single rocker alpine white - impuls 1789-74-101 1 piece
2CKA001753A0189
Cover Plate for Switch/push button, Single rocker studio white matt - impuls 1789-774-101 1 piece
2CKA001753A0158
Cover Plate for Switch/push button, Single rocker black matt - impuls 1789-775-101 1 piece
2CKA001753A0077
Cover Plate for Switch/push button, Single rocker aluminium silver - impuls 1789-783-101 1 piece
2CKA001753A6570
Cover Plate for Switch/push button, Single rocker champagne metallic - impuls 1789-79-101 1 piece
2CKA001753A6703
Cover plate with legend Card for Switch/push button, Hotel card Hotel card alpine white - impuls 1792-74 1 piece
2CKA001753A0190
Cover plate with legend Card for Switch/push button, Hotel card Hotel card studio white matt - impuls 1792-774 1 piece
2CKA001753A0159
Cover plate with legend Card for Switch/push button, Hotel card Hotel card black matt - impuls 1792-775 1 piece
2CKA001753A0080
Cover plate with legend Card for Switch/push button, Hotel card Hotel card aluminium silver - impuls 1792-783 1 piece
2CKA001753A6737
Cover plate with legend Card for Switch/push button, Hotel card Hotel card champagne metallic - impuls 1792-79 1 piece
2CKA001710A3706
Cover plate with legend for Thermostat Turn button white - impuls 1794 TA-74 1 piece
2CKA001710A3921
Cover plate with legend for Thermostat Turn button white - impuls 1794 TA-774 1 piece
2CKA001710A3916
Cover plate with legend for Thermostat Turn button black - impuls 1794 TA-775 1 piece
2CKA001710A3775
Cover plate with legend for Thermostat Turn button aluminium - impuls 1794 TA-783 1 piece
2CKA001710A3708
Cover plate with legend for Thermostat Turn button champagne metallic - impuls 1794 TA-79 1 piece
2CKA001710A3552
Cover plate with legend for Thermostat Turn button white - impuls 1794-74 1 piece
2CKA001710A3922
Cover plate with legend for Thermostat Turn button white - impuls 1794-774 1 piece
2CKA001710A3917
Cover plate with legend for Thermostat Turn button black - impuls 1794-775 1 piece
2CKA001710A3744
Cover plate with legend for Thermostat Turn button aluminium - impuls 1794-783 1 piece
2CKA001710A3554
Cover plate with legend for Thermostat Turn button champagne metallic - impuls 1794-79 1 piece
2CKA001710A4006
Cover plate with legend for Thermostat Turn button white - impuls 1795 HK-74 1 piece
2CKA001710A4007
Cover plate with legend for Thermostat Turn button white - impuls 1795 HK-774 1 piece
2CKA001710A4008
Cover plate with legend for Thermostat Turn button black - impuls 1795 HK-775 1 piece
2CKA001710A4010
Cover plate with legend for Thermostat Turn button aluminium - impuls 1795 HK-783 1 piece
2CKA001710A4011
Cover plate with legend for Thermostat Turn button champagne metallic - impuls 1795 HK-79 1 piece
2CKA001710A4038
Cover plate with legend for Thermostat Turn button 1 sliding switch white - impuls 1795 HKEA-74 1 piece
2CKA001710A4039
Cover plate with legend for Thermostat Turn button 1 sliding switch white - impuls 1795 HKEA-774 1 piece
2CKA001710A4040
Cover plate with legend for Thermostat Turn button 1 sliding switch black - impuls 1795 HKEA-775 1 piece
2CKA001710A4042
Cover plate with legend for Thermostat Turn button 1 sliding switch aluminium - impuls 1795 HKEA-783 1 piece
2CKA001710A4043
Cover plate with legend for Thermostat Turn button 1 sliding switch champagne metallic - impuls 1795 HKEA-79 1 piece
2CKA001710A3733
Cover plate with legend for Thermostat Turn button 1 sliding switch white - impuls 1795 TA-74 1 piece
2CKA001710A3923
Cover plate with legend for Thermostat Turn button 1 sliding switch white - impuls 1795 TA-774 1 piece
2CKA001710A3918
Cover plate with legend for Thermostat Turn button 1 sliding switch black - impuls 1795 TA-775 1 piece
2CKA001710A3777
Cover plate with legend for Thermostat Turn button 1 sliding switch aluminium - impuls 1795 TA-783 1 piece
2CKA001710A3735
Cover plate with legend for Thermostat Turn button 1 sliding switch champagne metallic - impuls 1795 TA-79 1 piece
2CKA001710A3577
Cover plate with legend for Thermostat Turn button 1 sliding switch white - impuls 1795-74 1 piece
2CKA001710A3924
Cover plate with legend for Thermostat Turn button 1 sliding switch white - impuls 1795-774 1 piece
2CKA001710A3919
Cover plate with legend for Thermostat Turn button 1 sliding switch black - impuls 1795-775 1 piece
2CKA001710A3747
Cover plate with legend for Thermostat Turn button 1 sliding switch aluminium - impuls 1795-783 1 piece
2CKA001710A3579
Cover plate with legend for Thermostat Turn button 1 sliding switch champagne metallic - impuls 1795-79 1 piece
2CKA001753A8667
Cover plate with labelling field Modular Jack 2 gang alpine white - impuls 1800-74 1 piece
2CKA001753A0191
Cover plate with labelling field Modular Jack 2 gang studio white matt - impuls 1800-774 1 piece
2CKA001753A0160
Cover plate with labelling field Modular Jack 2 gang black matt - impuls 1800-775 1 piece
2CKA001753A0082
Cover plate with labelling field Modular Jack 2 gang aluminium silver - impuls 1800-783 1 piece
2CKA001753A8691
Cover Plate Modular Jack 2 gang champagne metallic - impuls 1800-79 1 piece
2CKA001753A9004
Cover Plate UAE/IAE (ISDN) 2 gang alpine white - impuls 1803-02-74 1 piece
2CKA001753A0192
Cover Plate UAE/IAE (ISDN) 2 gang studio white matt - impuls 1803-02-774 1 piece
2CKA001753A0161
Cover Plate UAE/IAE (ISDN) 2 gang black matt - impuls 1803-02-775 1 piece
2CKA001753A0084
Cover Plate UAE/IAE (ISDN) 2 gang aluminium silver - impuls 1803-02-783 1 piece
2CKA001753A9038
Cover Plate UAE/IAE (ISDN) 2 gang champagne metallic - impuls 1803-02-79 1 piece
2CKA001753A8964
Cover Plate UAE/IAE (ISDN) 1 gang alpine white - impuls 1803-74 1 piece
2CKA001753A0194
Cover Plate UAE/IAE (ISDN) 1 gang studio white matt - impuls 1803-774 1 piece
2CKA001753A0162
Cover Plate UAE/IAE (ISDN) 1 gang black matt - impuls 1803-775 1 piece
2CKA001753A0087
Cover Plate UAE/IAE (ISDN) 1 gang aluminium silver - impuls 1803-783 1 piece
2CKA001753A8998
Cover Plate UAE/IAE (ISDN) 1 gang champagne metallic - impuls 1803-79 1 piece
2CKA002011A6220
Socket Outlets alpine white - impuls 20 EUC-74-500 1 piece
2CKA002011A3790
Socket Outlets alpine white - impuls 20 EUC-74-507 1 piece
2CKA002011A3890
SCHUKO® socket insert studio white matt - impuls 20 EUC-774 1 piece
2CKA002011A3891
Socket Outlets studio white matt - impuls 20 EUC-774-507 1 piece
2CKA002011A3886
SCHUKO® socket insert black matt - impuls 20 EUC-775 1 piece
2CKA002011A3845
SCHUKO® socket insert aluminium silver - impuls 20 EUC-783 1 piece
2CKA002011A6217
Socket Outlets champagne metallic - impuls 20 EUC-79-500 1 piece
2CKA002011A3791
Socket Outlets champagne metallic - impuls 20 EUC-79-507 1 piece
2CKA002013A4953
SCHUKO® socket insert Safety Shutter alpine white - impuls 20 EUCKS-74 1 piece
2CKA002013A5335
SCHUKO® socket insert Safety Shutter studio white matt - impuls 20 EUCKS-774 1 piece
2CKA002013A5334
SCHUKO® socket insert Safety Shutter black matt - impuls 20 EUCKS-775 1 piece
2CKA002013A5275
SCHUKO® socket insert Safety Shutter aluminium silver - impuls 20 EUCKS-783 1 piece
2CKA002013A4979
Socket Safety Shutter champagne metallic - impuls 20 EUCKS-79 1 piece
2CKA002018A0992
SCHUKO® socket insert with Hinged Lid alpine white - impuls 20 EUK-74 1 piece
2CKA002018A1497
SCHUKO® socket insert with Hinged Lid studio white matt - impuls 20 EUK-774 1 piece
2CKA002018A1496
SCHUKO® socket insert with Hinged Lid black matt - impuls 20 EUK-775 1 piece
2CKA002018A1489
SCHUKO® socket insert with Hinged Lid aluminium silver - impuls 20 EUK-783 1 piece
2CKA002018A1016
SCHUKO® socket insert with Hinged Lid champagne metallic - impuls 20 EUK-79 1 piece
2CKA002011A2712
SCHUKO® Socket insert with labelling field alpine white - impuls 20 EUN-74 1 piece
2CKA002011A3893
SCHUKO® Socket insert with labelling field studio white matt - impuls 20 EUN-774 1 piece
2CKA002011A3888
SCHUKO® Socket insert with labelling field black matt - impuls 20 EUN-775 1 piece
2CKA002011A3847
SCHUKO® Socket insert with labelling field aluminium silver - impuls 20 EUN-783 1 piece
2CKA002011A2787
Socket insert champagne metallic - impuls 20 EUN-79 1 piece
2CKA002017A0822
Socket insert alpine white - impuls 20 MUC-74-500 1 piece
2CKA002017A0844
Socket insert aluminium silver - impuls 20 MUC-783-500 1 piece
2CKA002017A0824
Socket insert Earthing pin champagne metallic - impuls 20 MUC-79-500 1 piece
2CKA002017A0830
Socket insert alpine white - impuls 20 MUCC-74-500 1 piece
2CKA002017A0831
Socket with Earthing pin champagne metallic - impuls 20 MUCC-79-500 1 piece
2CKA002017A0836
Socket insert French norm NF alpine white - impuls 20 MUCKS-74-500 1 piece
2CKA002017A0846
Socket Outlets French norm NF aluminium silver - impuls 20 MUCKS-783-500 1 piece
2CKA002017A0837
Socket with Earthing pin Safety Shutter champagne metallic - impuls 20 MUCKS-79-500 1 piece
2CKA001022A0623
Switch insert 2-pole switch with Neon lamp 2001/2 UKGL-101 1 piece
2CKA001012A1622
Switch insert Series switch 2001/5 U 1 piece
2CKA001012A2111
Flush Mounted Inserts Series switch 2001/5 U-507 1 piece
2CKA001012A2195
Flush Mounted Inserts Two-way switch 2001/6 U-500 1 piece
2CKA001012A2109
Flush Mounted Inserts Two-way switch 2001/6 U-507 1 piece
2CKA001022A0615
Switch insert Two-way switch with Neon lamp 2001/6 UKGL-101 1 piece
2CKA001012A1671
Switch insert Alternating-/alternating switch 2001/6/6 U 1 piece
2CKA001012A1630
Switch insert Intermediate switch 2001/7 U 1 piece
2CKA001413A0871
Switch insert Two-way push switch 1 CO 2021/6 U 1 piece
2CKA001413A0897
Switch insert Two-way push switch with Neon lamp 1 CO 2021/6 UK 1 piece
2CKA001012A1705
Switch insert Two-way push switch with N 1 CO 2021/6 UNV 1 piece
2CKA001012A2069
Switch insert Two-way push switch with Feedback-signal contact 1 CO 2021/6 UNV-201 1 piece
2CKA001413A1051
Switch insert Two-way push switch with Feedback-signal contact 1 CO 2021/6 US-201 1 piece
2CKA001413A0889
Switch insert Alternating-/alternating push switch 2 CO 2021/6/6 U 1 piece
2CKA002113A0439
Socket Outlets alpine white - impuls 2300 UCRKS-74-503 1 piece
2CKA002113A5336
Socket Outlets studio white matt - impuls 2300 UCRKS-774-503 1 piece
2CKA002113A0462
Socket Outlets champagne metallic - impuls 2300 UCRKS-79-503 1 piece
2CKA002011A3841
Busch-Protector® SCHUKO® socket insert alpine white - impuls 2310 EUGL/VA-74-11 1 piece
2CKA002011A3843
Busch-Protector® SCHUKO® socket insert champagne metallic - impuls 2310 EUGL/VA-79-11 1 piece
2CKA002011A3894
Busch-Protector® SCHUKO® socket insert studio white matt - impuls 2310EUGL/VA-774-11 1 piece
2CKA002011A3889
Busch-Protector® SCHUKO® socket insert black matt - impuls 2310EUGL/VA-775-11 1 piece
2CKA002011A3849
Busch-Protector® SCHUKO® socket insert aluminium silver - impuls 2310EUGL/VA-783-11 1 piece
2CKA002099A0232
Socket Outlets alpine white - impuls 2399 UCKS-74 1 piece
2CKA002099A0258
Socket Outlets studio white matt - impuls 2399 UCKS-774 1 piece
2CKA002099A0257
Socket Outlets black matt - impuls 2399 UCKS-775 1 piece
2CKA002099A0240
Socket Outlets aluminium silver - impuls 2399 UCKS-783 1 piece
2CKA002099A0234
Socket Outlets champagne metallic - impuls 2399 UCKS-79 1 piece
2CKA001753A7222
Data / Telecommunication / Antenna TAE 1 gang alpine white - impuls 2767-74 1 piece
2CKA001753A0195
Data / Telecommunication / Antenna TAE 1 gang studio white matt - impuls 2767-774 1 piece
2CKA001753A0163
Data / Telecommunication / Antenna TAE 1 gang black matt - impuls 2767-775 1 piece
2CKA001753A7255
Data / Telecommunication / Antenna TAE 1 gang champagne metallic - impuls 2767-79 1 piece
2CKA006430A0144
Control Element for Venetian blind Single push button alpine white - impuls 6430-74 1 piece
2CKA006430A0379
Control Element for Venetian blind Single push button studio white matt - impuls 6430-774 1 piece
2CKA006430A0381
Control Element for Venetian blind Single push button black matt - impuls 6430-775 1 piece
2CKA006430A0338
Control Element for Venetian blind Single push button aluminium silver - impuls 6430-783 1 piece
2CKA006430A0177
Control Element for Venetian blind Single push button champagne metallic - impuls 6430-79 1 piece
2CKA006430A0300
Cover plate with legend for Time switch alpine white - impuls 6435-74 1 piece
2CKA006430A0380
Cover plate with legend for Time switch studio white matt - impuls 6435-774 1 piece
2CKA006430A0382
Cover plate with legend for Time switch black matt - impuls 6435-775 1 piece
2CKA006430A0342
Cover plate with legend for Time switch aluminium silver - impuls 6435-783 1 piece
2CKA006430A0302
Cover plate with legend for Time switch champagne metallic - impuls 6435-79 1 piece
2CKA006599A2084
Cover Plate for Dimmer Turn button alpine white - impuls 6540-74 1 piece
2CKA006599A2970
Cover Plate for Dimmer Turn button studio white matt - impuls 6540-774 1 piece
2CKA006599A2974
Cover Plate for Dimmer Turn button black matt - impuls 6540-775 1 piece
2CKA006599A2917
Cover Plate for Dimmer Turn button aluminium silver - impuls 6540-783 1 piece
2CKA006599A2159
Cover Plate for Dimmer Turn button champagne metallic - impuls 6540-79 1 piece
2CKA006599A2076
Cover Plate for Cooling Central cover plate alpine white - impuls 6541-74 1 piece
2CKA006599A2971
Cover Plate for Cooling Central cover plate studio white matt - impuls 6541-774 1 piece
2CKA006599A2975
Cover Plate for Cooling Central cover plate black matt - impuls 6541-775 1 piece
2CKA006599A2142
Cover Plate for Cooling Central cover plate champagne metallic - impuls 6541-79 1 piece
2CKA006599A2597
Control Element for Switch/dimmer Single push button alpine white - impuls 6543-74-101 1 piece
2CKA006599A2972
Control Element for Switch/dimmer Single push button studio white matt - impuls 6543-774-101 1 piece
2CKA006599A2976
Control Element for Switch/dimmer Single push button black matt - impuls 6543-775-101 1 piece
2CKA006599A2921
Control Element for Switch/dimmer Single push button aluminium silver - impuls 6543-783-101 1 piece
2CKA006599A2621
Control Element for Switch/dimmer Single push button champagne metallic - impuls 6543-79-101 1 piece
2CKA006599A2903
Control Element for Dimmer Two-part button alpine white - impuls 6545-74 1 piece
2CKA006599A2973
Control Element for Dimmer Two-part button studio white matt - impuls 6545-774 1 piece
2CKA006599A2977
Control Element for Dimmer Two-part button black matt - impuls 6545-775 1 piece
2CKA006599A2905
Control Element for Dimmer Two-part button champagne metallic - impuls 6545-79 1 piece
2CKA008200A0090
Cover Plate Loudspeaker white - impuls 8253-74 1 piece
2CKA008200A0130
Cover Plate Loudspeaker white - impuls 8253-774 1 piece
2CKA008200A0128
Cover Plate Loudspeaker black matt - impuls 8253-775 1 piece
2CKA008200A0117
Cover Plate Loudspeaker red 8253-777 1 piece
2CKA008200A0092
Cover Plate Loudspeaker aluminium - impuls 8253-783 1 piece
2CKA008200A0091
Cover Plate Loudspeaker champagne metallic - impuls 8253-79 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    4
  • Design Range:
    impuls
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    ivory

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E2664
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Height:
    294 mm
  • Product Net Depth / Length:
    6 mm
  • Product Net Weight:
    0.07 kg
  • Dimension Diagram:
    2CKA000097E0331

Ordering

  • Replaced Product ID (OLD):
    1754-0-4315

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links