Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1721-866K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1721-866K

General Information

  • Extended Product Type:
    1721-866K
  • Product ID:
    2CKA001754A4317
  • EAN:
    4011395088319
  • Catalog Description:
    1721-866K Cover Frame carat® Stainless steel
  • Long Description:
    Material stainless steel. Anti fingerprint.

Technical

  • Number of Gangs:
    1
  • Product Range:
    carat®
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Material quality: Stainless steel (2)
    Material: Metal
  • Label Space Provided:
    No
  • Color:
    Stainless steel
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    0.038 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    100 mm
  • Package Level 1 Height:
    89 mm
  • Package Level 1 Depth / Length:
    179 mm
  • Package Level 1 Gross Weight:
    0.38 kg
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    368 mm
  • Package Level 2 Height:
    102 mm
  • Package Level 2 Depth / Length:
    510 mm
  • Package Level 2 Gross Weight:
    4.21 kg
  • Package Level 3 Units:
    3600 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.072 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    171.56 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2166257
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds