You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1722-866K

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1722-866K

General Information

  • Extended Product Type:
    1722-866K
  • Product ID:
    2CKA001754A4318
  • EAN:
    4011395088340
  • Catalog Description:
    Cover Frame 2gang stainless steel - Pure Stainless Steel
  • Long Description:
    For vertical or horizontal installation. Material stainless steel. Anti fingerprint.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001731A1954
Rocker for Switch, Pull cord stainless steel - Pure Stainless Steel 1720-866 1 piece
2CKA001710A3812
Cover plate with legend Level switch Turn button stainless steel - Pure Stainless Steel 1740 DR/03-866 1 piece
2CKA001710A3771
Mechanical Controls Symbol "2-1-3" for Level switch, Turn button stainless steel - Pure Stainless Steel 1740 DRL-866-503 1 piece
2CKA001710A3748
Cover plate with legend Symbol "arrows" for Venetian blind, Turn button stainless steel - Pure Stainless Steel 1740-866 1 piece
2CKA001710A3751
Cover Plate Blind cap 1 gang with Mounting plate stainless steel - Pure Stainless Steel 1742-866 1 piece
2CKA001724A4369
Cover Plate SAT 4 gang stainless steel - Pure Stainless Steel 1743/10-04-866 1 piece
2CKA001724A4378
Cover Plate SAT 4 gang stainless steel - Pure Stainless Steel 1743-04-866 1 piece
2CKA001724A4271
Cover Plate SAT 3 gang stainless steel - Pure Stainless Steel 1743-866 1 piece
2CKA001710A3766
Cover Plate telephone connector boxes (VDo) stainless steel - Pure Stainless Steel 1745-866 1 piece
2CKA001710A3768
Cover Plate Telecommunication inserts 50 x 50 mm stainless steel - Pure Stainless Steel 1746/10-866 1 piece
2CKA001710A3769
Cover Plate with Hinged Lid Telecommunication inserts 50 x 50 mm 1 gang stainless steel - Pure Stainless Steel 1746-866 1 piece
2CKA001710A4097
Intermediate Ring for cover plates Busch-Balance® SI stainless steel - Pure Stainless Steel 1747 BSI-866 1 piece
2CKA001710A3760
Cover Plate Data connection 2 gang stainless steel - Pure Stainless Steel 1748-866 1 piece
2CKA001710A3752
Cover Plate Cable outlet with Mounting plate stainless steel - Pure Stainless Steel 1749-866 1 piece
2CKA001710A3770
Cover Plate BNC/TNC 2 gang stainless steel - Pure Stainless Steel 1750-866 1 piece
2CKA001723A0255
Cover Plate Loudspeaker 2 gang stainless steel - Pure Stainless Steel 1751-866 1 piece
2CKA001710A3749
Cover plate with legend Symbol "arrows" or "0 - 1" for Venetian blind, Key stainless steel - Pure Stainless Steel 1755 SL/PZ-866-101 1 piece
2CKA001753A0093
Cover Plate Busch-Infolicht® stainless steel - Pure Stainless Steel 1756-866 1 piece
2CKA001724A4272
Cover plate with labelling field For data connection housing 2 gang stainless steel - Pure Stainless Steel 1758-866 1 piece
2CKA001731A4003
Rocker with labelling field Symbol "bell" for Switch/push button, Single push button stainless steel - Pure Stainless Steel 1764 NLI/KI-866 1 piece
2CKA001731A1953
Rocker with labelling field for Switch/push button, Single push button stainless steel - Pure Stainless Steel 1764 NLI-866 1 piece
2CKA001710A3765
Cover Plate TAE 1 gang stainless steel - Pure Stainless Steel 1766-866 1 piece
2CKA001753A0259
Cover Plate Symbol "1" for Time switch, Toggle stainless steel - Pure Stainless Steel 1770-866-103 1 piece
2CKA001753A0302
Cover Plate Symbol "0" for Time switch, Toggle stainless steel - Pure Stainless Steel 1771-866-103 1 piece
2CKA001751A2964
Rocker with legend Symbol "arrows" for Venetian blind, Two-part rocker stainless steel - Pure Stainless Steel 1785 JA-866 1 piece
2CKA001751A2996
Rocker with legend DND, MUR for Switch/push button, Two-part rocker stainless steel - Pure Stainless Steel 1785/11-866 1 piece
2CKA001751A3087
Mechanical Controls Without imprint for Switch/push button, Two-part rocker stainless steel - Pure Stainless Steel 1785-866-500 1 piece
2CKA001751A3002
Rocker DND for Switch/push button, Single rocker stainless steel - Pure Stainless Steel 1786/11-866 1 piece
2CKA001751A3077
Mechanical Controls Without imprint for Switch/push button, Single rocker stainless steel - Pure Stainless Steel 1786-866-500 1 piece
2CKA001751A2961
Rocker for Switch/push button, Single rocker stainless steel - Pure Stainless Steel 1788-866 1 piece
2CKA001751A2963
Rocker with legend Heizung for Switch/push button, Single rocker stainless steel - Pure Stainless Steel 1789 H-866 1 piece
2CKA001751A2959
Rocker for Switch/push button, Single rocker stainless steel - Pure Stainless Steel 1789 KI-866 1 piece
2CKA001751A2958
Rocker with legend Symbol "light" for Switch/push button, Single rocker stainless steel - Pure Stainless Steel 1789 LI-866 1 piece
2CKA001751A3152
Rocker for Switch/push button, Single rocker stainless steel - Pure Stainless Steel 1789 N-866 1 piece
2CKA001751A3162
Rocker for Switch/push button, Single rocker stainless steel - Pure Stainless Steel 1789 ST-866 1 piece
2CKA001751A2960
Rocker for Switch/push button, Single rocker stainless steel - Pure Stainless Steel 1789 TR-866 1 piece
2CKA001751A2957
Rocker for Switch/push button, Single rocker stainless steel - Pure Stainless Steel 1789-866 1 piece
2CKA001710A3757
Cover plate with legend Card for Switch/push button, Hotel card Hotel card stainless steel - Pure Stainless Steel 1792-866 1 piece
2CKA001710A3761
Cover plate with legend for Thermostat Turn button stainless steel - Pure Stainless Steel 1794 TA-866 1 piece
2CKA001710A3755
Cover plate with legend for Thermostat stainless steel - Pure Stainless Steel 1794-866 1 piece
2CKA001710A4018
Cover plate with legend for Thermostat Turn button stainless steel - Pure Stainless Steel 1795 HK-866 1 piece
2CKA001710A4050
Cover plate with legend for Thermostat Turn button 1 sliding switch stainless steel - Pure Stainless Steel 1795 HKEA-866 1 piece
2CKA001710A3762
Cover plate with legend for Thermostat Turn button 1 sliding switch stainless steel - Pure Stainless Steel 1795 TA-866 1 piece
2CKA001710A3756
Cover plate with legend for Thermostat Turn button 1 sliding switch stainless steel - Pure Stainless Steel 1795-866 1 piece
2CKA001753A0312
Cover Plate Pull cord stainless steel - Pure Stainless Steel 1796-866 1 piece
2CKA001710A3767
Cover plate with labelling field Modular Jack 2 gang stainless steel - Pure Stainless Steel 1800-866 1 piece
2CKA001710A3764
Cover plate with labelling field UAE/IAE (ISDN) 2 gang stainless steel - Pure Stainless Steel 1803-02-866 1 piece
2CKA001710A3763
Cover plate with labelling field UAE/IAE (ISDN) 1 gang stainless steel - Pure Stainless Steel 1803-866 1 piece
2CKA002013A5408
Busch-Object socket outlet SCHUKO® socket insert Safety Shutter stainless steel - Pure Stainless Steel 20 EUAB-866 1 piece
2CKA002011A6212
Socket Outlets stainless steel - Pure Stainless Steel 20 EUC-866-500 1 piece
2CKA002013A5419
Busch-Service-Socket SCHUKO® socket insert Safety Shutter stainless steel - Pure Stainless Steel 20 EUCBDR-866 1 piece
2CKA002013A5289
SCHUKO® socket insert Safety Shutter withControl light; LED /Green stainless steel - Pure Stainless Steel 20 EUCBL-866 1 piece
2CKA002013A5460
Busch-steplight SCHUKO® socket insert Safety Shutter withNight light; LED /White stainless steel - Pure Stainless Steel 20 EUCBLI-866 1 piece
2CKA002013A5277
SCHUKO® Socket insert with print Safety Shutter stainless steel - Pure Stainless Steel 20 EUCKS/DV-866 1 piece
2CKA002013A5374
Socket Outlets Safety Shutter stainless steel - Pure Stainless Steel 20 EUCKS-866-500 1 piece
2CKA002013A5432
SCHUKO® Socket insert with labelling field Safety Shutter stainless steel - Pure Stainless Steel 20 EUCNB-866 1 piece
2CKA002013A5442
SCHUKO® socket insert Safety Shutter stainless steel - Pure Stainless Steel 20 EUCRB-866 1 piece
2CKA002018A1490
SCHUKO® socket insert with Hinged Lid stainless steel - Pure Stainless Steel 20 EUK-866 1 piece
2CKA002018A1521
SCHUKO® socket insert Safety Shutter with Hinged Lid stainless steel - Pure Stainless Steel 20 EUKB-866 1 piece
2CKA002011A3851
SCHUKO® Socket insert with labelling field stainless steel - Pure Stainless Steel 20 EUN-866 1 piece
2CKA002017A0900
Socket insert Safety Shutter French norm NF stainless steel - Pure Stainless Steel 20 MUCKS-866-500 1 piece
2CKA001751A3171
Bell push-switch DND / MUR insert DND, MUR and Symbol "bell" Single push button Push button 1 pole, 1NO stainless steel - Pure Stainless Steel 2029 UC-866 1 piece
2CKA002495A0090
Socket insert Equipotential compensation Socket outlet 2-position stainless steel - Pure Stainless Steel 2095 UC-866 1 piece
2CKA002190A0217
Socket Outlets British Standard stainless steel - Pure Stainless Steel 2190 EUC-866 1 piece
2CKA002013A5478
SCHUKO® socket insert Safety Shutter stainless steel - Pure Stainless Steel 23 EUCB-866 1 piece
2CKA002013A5452
SCHUKO® socket insert Safety Shutter stainless steel - Pure Stainless Steel 2300 EUCB-866 1 piece
2CKA002011A3853
Busch-Protector® SCHUKO® socket insert stainless steel - Pure Stainless Steel 2310EUGL/VA-866-11 1 piece
2CKA002130A0293
Socket Outlets stainless steel - Pure Stainless Steel 2332 UJBS-866 1 piece
2CKA002099A0243
Socket Safety Shutter stainless steel - Pure Stainless Steel 2399 UCKS-866 1 piece
2CKA001719A0221
Intermediate Ring with Hinged Lid for cover plates Busch-Balance® SI 1 gang with Sealing Ring stainless steel - Pure Stainless Steel 2518-WD-866 1 piece
2CKA001751A3181
Rocker with legend Symbol "bell" for Switch/push button, Single rocker stainless steel - Pure Stainless Steel 2520 KI-866 1 piece
2CKA001751A3191
Rocker for Switch/push button, Single rocker stainless steel - Pure Stainless Steel 2520 LI-866 1 piece
2CKA001751A3200
Rocker for Switch/push button, Single rocker stainless steel - Pure Stainless Steel 2520 TR-866 1 piece
2CKA001724A4270
Cover Plate Bore hole 1 gang stainless steel - Pure Stainless Steel 2533-866 1 piece
2CKA001710A3758
Cover plate with legend Symbol "0-1-2-3" for Level switch, Turn button stainless steel - Pure Stainless Steel 2542 DR/01-866 1 piece
2CKA001710A3759
Cover plate with legend Symbol "1-2-3" for Level switch, Turn button stainless steel - Pure Stainless Steel 2542 DR/02-866 1 piece
2CKA001724A4403
Cover Plate XLR 1 gang stainless steel - Pure Stainless Steel 2553-866 1 piece
2CKA001753A0395
Cover Plate Modular Jack 2 gang stainless steel - Pure Stainless Steel 2561-02-866 1 piece
2CKA001753A0404
Cover Plate Modular Jack 1 gang stainless steel - Pure Stainless Steel 2561-866 1 piece
2CKA003116A0669
FI-Schukomat SCHUKO® socket insert Protective Contact (SCHUKO) 30 mA stainless steel - Pure Stainless Steel 3120 EUCB-866 1 piece
2CKA003117A0011
Buschmat RCD - Insert RCD 30 mA stainless steel - Pure Stainless Steel 3151 UC-866 1 piece
2CKA006430A0343
Control Element for Venetian blind stainless steel - Pure Stainless Steel 6430-866-102 1 piece
2CKA006430A0344
Cover plate with legend for Time switch Central cover plate stainless steel - Pure Stainless Steel 6435-866 1 piece
2CKA006470A0009
Cover Plate for Proximity switch stainless steel - Pure Stainless Steel 6476-866 1 piece
2CKA006599A2959
Cover Plate for Dimmer Turn button with Neon lamp stainless steel - Pure Stainless Steel 6540-866-102 1 piece
2CKA006599A2924
Cover Plate for Cooling Central cover plate stainless steel - Pure Stainless Steel 6541-866 1 piece
2CKA006599A2926
Control Element for Switch/dimmer Single push button stainless steel - Pure Stainless Steel 6543-866-101 1 piece
2CKA006599A2927
Control Element for Dimmer Two-part button with Neon lamp stainless steel - Pure Stainless Steel 6545-866 1 piece
2CKA006730A0041
WaveLine Electronic Controls 1 channel Radio Control stainless steel - Pure Stainless Steel 6731-866-500 1 piece
2CKA006730A0042
Wall sensor 2 channel Radio Control stainless steel - Pure Stainless Steel 6732-866-500 1 piece
2CKA006730A0043
Electronic Controls 4 channel Radio Control stainless steel - Pure Stainless Steel 6733-866-500 1 piece
2CKA006730A0139
Control Element for Dimmer Two-part button stainless steel - Pure Stainless Steel 6736 FoH-866 1 piece
2CKA008200A0087
Cover Plate Loudspeaker stainless steel - Pure Stainless Steel 8253-866 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    2
  • Design Range:
    Pure Stainless Steel
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Stainless steel
  • Label Space Provided:
    No
  • Color:
    stainless steel

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E2667
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    151 mm
  • Product Net Depth / Length:
    11 mm
  • Product Net Weight:
    64 g

Ordering

  • Replaced Product ID (OLD):
    1754-0-4318

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 9:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links