Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1721-288

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1721-288

General Information

  • Extended Product Type:
    1721-288
  • Product ID:
    2CKA001754A4343
  • EAN:
    4011395113370
  • Catalog Description:
    1721-288 Cover frame 1gang frame Busch-axcent® blue
  • Long Description:
    1721-288 Cover Frame 1-gang

Technical

  • Suitable For:
    2CKA001740A0061
    2CKA001740A0072
    2CKA001740A0083
  • Number of Gangs:
    1
  • Product Range:
    Busch-axcent®
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
    Plastic
  • RAL Number:
    RAL 5002 - Ultramarine Blue
  • Color:
    blue
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Width:
    9.1 cm
  • Product Net Height:
    9.1 cm
  • Product Net Depth / Length:
    1.1 cm
  • Product Net Weight:
    0.031 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.141 m
  • Package Level 1 Height:
    0.096 m
  • Package Level 1 Depth / Length:
    0.175 m
  • Package Level 1 Gross Weight:
    416 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Finland):
    2166236
  • E-Number (Sweden):
    1817655
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds