You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1722-227

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1722-227

General Information

  • Extended Product Type:
    1722-227
  • Product ID:
    2CKA001754A4766
  • EAN:
    4011395297902
  • Catalog Description:
    1722-227 Cover Frame 2gang(s) glass coral Horizontal mounting - Busch-axcent
  • Long Description:
    For vertical or horizontal installation.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001731A1979
1720-884 Rocker Switch Pull cord studio white matt - 63x63 1720-884 1 piece
2CKA001710A3870
1740 DR/03-884 Cover Plate Level switch Turn button studio white matt 63x63 1740 DR/03-884 1 piece
2CKA001710A3871
1740 DRL-884-503 Cover Plates Level switch Turn button Symbol "3-level switch" studio white matt - 63x63 1740 DRL-884-503 1 piece
2CKA001710A3872
1740-884 Cover Plate Venetian blind Turn button studio white matt - 63x63 1740-884 1 piece
2CKA001710A3873
1742-884 Cover Plate Blind cap 1 gang(s) 0 pole Flush Mounted studio white matt -63x63 1742-884 1 piece
2CKA001724A4370
1743/10-04-884 Cover Plate SAT 4 gang(s) studio white matt 63x63 1743/10-04-884 1 piece
2CKA001724A4379
1743-04-884 Cover Plate SAT 4 gang(s) studio white matt 63x63 1743-04-884 1 piece
2CKA001724A4293
1743-884 Cover Plate SAT 3 gang(s) studio white matt 63x63 1743-884 1 piece
2CKA001710A3874
1745-884 Cover Plate telephone connector boxes (VDo) studio white matt 63x63 1745-884 1 piece
2CKA001710A3875
1746/10-884 Intermediate Ring Telecommunication inserts 1 gang(s) studio white matt 63x63 1746/10-884 1 piece
2CKA001710A3876
1746-884 Intermediate Ring TAE; UAE / TAE; USB / VGA / HDMI / loudspeaker 1 gang(s) studio white matt 63x63 1746-884 1 piece
2CKA001710A4098
1747 BSI-884 Intermediate Ring Cover plate 1 gang(s) Flush Mounted studio white matt -63x63 1747 BSI-884 1 piece
2CKA001710A3877
1748-884 Cover Plate Data connection 2 gang(s) studio white matt 63x63 1748-884 1 piece
2CKA001710A3878
1749-884 Cover Plate Cable outlet studio white matt 63x63 1749-884 1 piece
2CKA001710A3879
1750-884 Cover Plate BNC/TNC 2 gang(s) studio white matt 63x63 1750-884 1 piece
2CKA001723A0260
1751-884 Insert Loudspeaker 2 gang(s) studio white matt 63x63 1751-884 1 piece
2CKA001710A3925
1755 SL/PZ-884-101 Cover Plate Venetian blind Key studio white matt - 63x63 1755 SL/PZ-884-101 1 piece
2CKA001753A0251
1756-884 Cover Plate Info light studio white matt - 63x63 1756-884 1 piece
2CKA001724A4307
1758-884 Cover Plate For data connection housing 2 gang(s) studio white matt 63x63 1758-884 1 piece
2CKA001710A4108
1762-884-506 Cover Plates TDO studio white matt 63x63 1762-884-506 1 piece
2CKA001731A4004
1764 NLI/KI-884 Rocker Switch/push button Single push button bell studio white matt - 63x63 1764 NLI/KI-884 1 piece
2CKA001731A1985
1764 NLI-884 Rocker Switch/push button Single push button studio white matt - 63x63 1764 NLI-884 1 piece
2CKA001710A3926
1766-884 Cover Plate TAE 1 gang(s) studio white matt 63x63 1766-884 1 piece
2CKA001753A0260
1770-884-103 Cover Plate Time switch Toggle studio white matt - 63x63 1770-884-103 1 piece
2CKA001753A0303
1771-884-103 Cover Plate Time switch Toggle studio white matt - 63x63 1771-884-103 1 piece
2CKA001751A3103
1785 JA/02-884 Rocker Venetian blind Single rocker studio white matt 1785 JA/02-884 1 piece
2CKA001751A3022
1785 JA-884 Rocker Venetian blind Two-part rocker studio white matt - 63x63 1785 JA-884 1 piece
2CKA001751A3023
1785/11-884 Rocker Two-part rocker studio white matt - 63x63 1785/11-884 1 piece
2CKA001751A3024
1785-884 Rocker Switch/push button Two-part rocker studio white matt - 63x63 1785-884 1 piece
2CKA001751A3102
1786 JA/02-884 Rocker Venetian blind Single rocker studio white matt 1786 JA/02-884 1 piece
2CKA001751A3026
1786/11-884 Rocker Switch/push button Single rocker studio white matt - 63x63 1786/11-884 1 piece
2CKA001751A3089
1786-884-500 Cover Plates Switch/push button Single rocker Without imprint studio white matt - 63x63 1786-884-500 1 piece
2CKA001751A3028
1788-884 Rocker Switch/push button Single rocker studio white matt - 63x63 1788-884 1 piece
2CKA001751A3029
1789 H-884 Rocker Switch/push button Single rocker Heizung studio white matt - 63x63 1789 H-884 1 piece
2CKA001751A3030
1789 KI-884 Rocker Switch/push button Single rocker bell studio white matt - 63x63 1789 KI-884 1 piece
2CKA001751A3031
1789 LI-884 Rocker Switch/push button Single rocker studio white matt - 63x63 1789 LI-884 1 piece
2CKA001751A3153
1789 N-884 Rocker Switch/push button Single rocker studio white matt - 63x63 1789 N-884 1 piece
2CKA001751A3163
1789 ST-884 Rocker Switch/push button Single rocker studio white matt - 63x63 1789 ST-884 1 piece
2CKA001751A3032
1789 TR-884 Rocker Switch/push button Single rocker studio white matt - 63x63 1789 TR-884 1 piece
2CKA001751A3033
1789-884 Rocker Switch/push button Single rocker studio white matt - 63x63 1789-884 1 piece
2CKA001710A3928
1792-884 Cover Plate Switch/push button Hotel card studio white matt - 63x63 1792-884 1 piece
2CKA001710A3883
1794 TA-884 Cover Plate Thermostat Room Clima Control Turn button studio white matt - 63x63 1794 TA-884 1 piece
2CKA001710A3884
1794-884 Cover Plate Thermostat Turn button studio white matt - 63x63 1794-884 1 piece
2CKA001710A4019
1795 HK-884 Cover Plate Thermostat Turn button studio white matt - 63x63 1795 HK-884 1 piece
2CKA001710A4051
1795 HKEA-884 Cover Plate Thermostat Room Clima Control Turn button 1 switchover studio white matt - 63x63 1795 HKEA-884 1 piece
2CKA001710A3885
1795 TA-884 Cover Plate Thermostat Room Clima Control Turn button studio white matt - 63x63 1795 TA-884 1 piece
2CKA001710A3886
1795-884 Cover Plate Thermostat Room Clima Control Turn button studio white matt - 63x63 1795-884 1 piece
2CKA001710A3887
1800-884 Cover Plate Modular Jack 2 gang(s) studio white matt 63x63 1800-884 1 piece
2CKA001710A3888
1803-02-884 Cover Plate UAE/IAE (ISDN) 2 gang(s) studio white matt 63x63 1803-02-884 1 piece
2CKA001710A3889
1803-884 Cover Plate UAE/IAE (ISDN) 2 gang(s) studio white matt 63x63 1803-884 1 piece
2CKA002013A5409
20 EUAB-884 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) studio white matt - 63x63 20 EUAB-884 1 piece
2CKA002011A6208
20 EUC-884-500 Inserts with Cover Plate Protective Contact (SCHUKO) 1gang(s) studio white matt - 63x63 20 EUC-884-500 1 piece
2CKA002013A5420
20 EUCBDR-884 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) studio white matt - 63x63 20 EUCBDR-884 1 piece
2CKA002013A5336
20 EUCBL-884 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Green LED studio white matt - 63x63 20 EUCBL-884 1 piece
2CKA002013A5326
20 EUCBLI-884 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with White LED studio white matt - 63x63 20 EUCBLI-884 1 piece
2CKA002013A5327
20 EUCKS/DV-884 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) studio white matt - 63x63 20 EUCKS/DV-884 1 piece
2CKA002013A5373
20 EUCKS-884-500 Inserts with Cover Plate Protective Contact (SCHUKO) 1gang(s) studio white matt - 63x63 20 EUCKS-884-500 1 piece
2CKA002013A5433
20 EUCNB-884 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) studio white matt - 63x63 20 EUCNB-884 1 piece
2CKA002013A5443
20 EUCRB-884 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) studio white matt - 63x63 20 EUCRB-884 1 piece
2CKA002018A1494
20 EUK-884 Socket insert Protective Contact (SCHUKO) 1gang(s) with Hinged Lid studio white matt - 63x63 20 EUK-884 1 piece
2CKA002018A1522
20 EUKB-884 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid studio white matt - 63x63 20 EUKB-884 1 piece
2CKA002018A1530
20 EUKBR-884 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid studio white matt - 63x63 20 EUKBR-884 1 piece
2CKA002018A1541
20 EUKNB-884 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid studio white matt - 63x63 20 EUKNB-884 1 piece
2CKA002018A1552
20 EUKNBL-884 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid studio white matt - 63x63 20 EUKNBL-884 1 piece
2CKA002018A1565
20 EUKNBSL-884 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid studio white matt - 63x63 20 EUKNBSL-884 1 piece
2CKA002018A1566
20 EUKNBSL-884-101 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) with Hinged Lid studio white matt - 63x63 20 EUKNBSL-884-101 1 piece
2CKA002011A3881
20 EUN-884 Socket insert Protective Contact (SCHUKO) 1gang(s) studio white matt - 63x63 20 EUN-884 1 piece
2CKA002017A0901
20 MUCKS-884-500 Socket insert Safety Shutter 1gang(s) studio white matt - 63x63 20 MUCKS-884-500 1 piece
2CKA002190A0218
2190 EUC-884 Inserts with Cover Plate 1gang(s) studio white matt 2190 EUC-884 1 piece
2CKA002013A5479
23 EUCB-884 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) studio white matt - 63x63 23 EUCB-884 1 piece
2CKA002013A5453
2300 EUCB-884 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) studio white matt - 63x63 2300 EUCB-884 1 piece
2CKA002113A5337
2300 UCRKS-884-503 Inserts with Cover Plate 1gang(s) studio white matt - 63x63 2300 UCRKS-884-503 1 piece
2CKA002011A3882
2310EUGL/VA-884-11 Socket insert Protective Contact (SCHUKO) 1gang(s) studio white matt - 63x63 2310EUGL/VA-884-11 1 piece
2CKA002099A0255
2399 UCKS-884 Inserts with Cover Plate 1gang(s) studio white matt - 63x63 2399 UCKS-884 1 piece
2CKA001719A0222
2518-WD-884 Cover Frame 1 gang(s) Flush Mounted studio white matt -63x63 2518-WD-884 1 piece
2CKA001751A3182
2520 KI-884 Rocker Switch/push button Single rocker bell studio white matt - 63x63 2520 KI-884 1 piece
2CKA001751A3192
2520 LI-884 Rocker Switch/push button Single rocker studio white matt - 63x63 2520 LI-884 1 piece
2CKA001751A3201
2520 TR-884 Rocker Switch/push button Single rocker studio white matt - 63x63 2520 TR-884 1 piece
2CKA001724A4296
2533-884 Cover Plate Bore hole 1 gang(s) studio white matt 63x63 2533-884 1 piece
2CKA001710A3890
2542 DR/01-884 Cover Plate Level switch Turn button Symbol "0-1-2-3" studio white matt - 63x63 2542 DR/01-884 1 piece
2CKA001710A3891
2542 DR/02-884 Cover Plate Level switch Turn button Symbol "1-2-3" studio white matt - 63x63 2542 DR/02-884 1 piece
2CKA001724A4404
2553-884 Cover Plate XLR 1 gang(s) studio white matt 63x63 2553-884 1 piece
2CKA001753A0396
2561-02-884 Cover Plate Modular Jack 2 gang(s) studio white matt 63x63 2561-02-884 1 piece
2CKA001753A0405
2561-884 Cover Plate Modular Jack 2 gang(s) studio white matt 63x63 2561-884 1 piece
2CKA003116A0670
3120 EUCB-884 Socket insert Protective Contact (SCHUKO) Safety Shutter 1gang(s) studio white matt - 63x63 3120 EUCB-884 1 piece
2CKA006115A0487
6108/61-884-500 Coverplate f. CE 6108/61-884-500 1 piece
2CKA006155A0064
6109/03-884-500 Coverplate f. RTC 6109/03-884-500 1 piece
2CKA006115A0214
6125/01-884-500 Control element 1g w. BAU 6125/01-884-500 1 piece
2CKA006115A0226
6125/02-884-500 Control element 1/2gang 6125/02-884-500 1 piece
2CKA006116A0204
6126/01-884-500 Control element 2g w. BAU 6126/01-884-500 1 piece
2CKA006116A0216
6126/02-884-500 Control element 2/4gang 6126/02-884-500 1 piece
2CKA006117A0230
6127/01-884-500 Control element 4g w. BAU 6127/01-884-500 1 piece
2CKA006117A0242
6127/02-884-500 Control element 4/8gang 6127/02-884-500 1 piece
2CKA006134A0338
6128/28-884-500 RTC Control element 2/4g 6128/28-884-500 1 piece
2CKA006135A0165
6129/01-884-500 Control element 3/6g w. IR 6129/01-884-500 1 piece
2CKA006430A0385
6430-884-102 Control Element Venetian blind Symbol "arrows" studio white matt - 63x63 6430-884-102 1 piece
2CKA006430A0388
6435-884 Cover Plate Time switch Blind & Venetian Control studio white matt - 63x63 6435-884 1 piece
2CKA006470A0010
6476-884 Cover Plate Proximity switch Light / Load Control studio white matt - 63x63 6476-884 1 piece
2CKA006599A2961
6540-884-102 Cover Plate Dimmer Light / Load Control Turn button studio white matt - 63x63 6540-884-102 1 piece
2CKA006599A2962
6541-884 Cover Plate Cooling Central cover plate studio white matt - 63x63 6541-884 1 piece
2CKA006599A2963
6543-884-101 Control Element Switch/dimmer Single push button studio white matt - 63x63 6543-884-101 1 piece
2CKA006599A2964
6545-884 Control Element Dimmer Two-part button with Neon lamp studio white matt - 63x63 6545-884 1 piece
2CKA008200A0123
8253-884 Cover Plate Loudspeaker white 63x63 8253-884 1 piece

Technical

  • Number of Gangs:
    2
  • Design Range:
    Busch-axcent
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Clamp
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Glass
  • Label Space Provided:
    No
  • Color:
    glass coral

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    146 mm
  • Product Net Height:
    29 mm
  • Product Net Depth / Length:
    215 mm
  • Product Net Weight:
    199.3 g

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    146 mm
  • Package Level 1 Height:
    29 mm
  • Package Level 1 Depth / Length:
    215 mm
  • Package Level 1 Gross Weight:
    199.3 g
  • Package Level 1 EAN:
    4011395297902

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000007 - Cover frame for domestic switching devices
  • ETIM 8:
    EC000007 - Cover frame for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144001
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links