You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1852 EB

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1852 EB

General Information

  • Extended Product Type:
    1852 EB
  • Product ID:
    2CKA001764A0034
  • EAN:
    4011395181300
  • Catalog Description:
    Socket Fixing Plate D-sub-miniature 1 gang anthracite - 63x63
  • Long Description:
    For cover plate and SM box 1758-... for communication devices.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001724A4264
Mounting Box with Hinged Lid alpine white - ocean 1758 WN-54 1 piece
2CKA001724A1010
Cover plate with labelling field For data connection housing 2 gang platinum - alpha 1758-20 1 piece
2CKA001724A1028
Cover plate with labelling field For data connection housing 2 gang bronze - alpha 1758-21 1 piece
2CKA001724A1002
Cover plate with labelling field For data connection housing 2 gang white - Busch-Duro 2000 1758-212 1 piece
2CKA001724A1663
Cover plate with labelling field For data connection housing 2 gang alpine white - Reflex SI 1758-214 1 piece
2CKA001724A2513
Cover plate with labelling field For data connection housing 2 gang ivory - alpha 1758-22G 1 piece
2CKA001724A2067
Cover plate with labelling field For data connection housing 2 gang studio white - alpha 1758-24G 1 piece
2CKA001724A2793
Cover Plate For data connection housing 2 gang palladium - alpha 1758-260 1 piece
2CKA001724A2798
Cover plate with labelling field For data connection housing 2 gang titanium - alpha 1758-266 1 piece
2CKA001753A0053
Cover plate with labelling field For data connection housing 2 gang ivory - impuls 1758-72 1 piece
2CKA001753A5010
Cover plate with labelling field For data connection housing 2 gang alpine white - impuls 1758-74 1 piece
2CKA001753A0175
Cover plate with labelling field For data connection housing 2 gang studio white matt - impuls 1758-774 1 piece
2CKA001753A0147
Cover plate with labelling field For data connection housing 2 gang black matt - impuls 1758-775 1 piece
2CKA001753A0054
Cover plate with labelling field For data connection housing 2 gang aluminium silver - impuls 1758-783 1 piece
2CKA001753A5499
Cover plate with labelling field For data connection housing 2 gang champagne metallic - impuls 1758-79 1 piece
2CKA001724A4292
Cover plate with labelling field For data connection housing 2 gang grey metallic - 63x63 1758-803 1 piece
2CKA001724A4253
Cover plate with labelling field For data connection housing 2 gang anthracite - 63x63 1758-81 1 piece
2CKA001724A2759
Cover plate with labelling field For data connection housing 2 gang ivory white - 63x63 1758-82 1 piece
2CKA001724A4263
Cover plate with labelling field For data connection housing 2 gang aluminium silver - 63x63 1758-83 1 piece
2CKA001724A2761
Cover plate with labelling field For data connection housing studio white - 63x63 1758-84 1 piece
2CKA001724A4272
Cover plate with labelling field For data connection housing 2 gang stainless steel - Pure Stainless Steel 1758-866 1 piece
2CKA001724A4307
Cover plate with labelling field For data connection housing 2 gang studio white matt - 63x63 1758-884 1 piece
2CKA001724A4299
Cover plate with labelling field For data connection housing 2 gang black matt - 63x63 1758-885 1 piece

Installation

Technical

  • Application:
    D-sub-miniature
  • Design Range:
    63x63
    alpha
    alpha exclusive
    alpha nea
    Busch-art linear
    Busch-axcent
    Busch-axcent pur
    Busch-balance SI
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
    Busch-Dynasty
    carat
    future
    future linear
    impuls
    ocean
    Pure Stainless Steel
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
    solo
  • Type of Indicator:
    Without indication field
  • Outlet Orientation:
    Inclined
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    anthracite
  • Application Function:
    Data Communication / Multimedia

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E3187
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    59 mm
  • Product Net Height:
    46 mm
  • Product Net Depth / Length:
    12 mm
  • Product Net Weight:
    0.01 kg
  • Built-In Depth (t2):
    32 mm
  • Dimension Diagram:
    2CKA000097E0452

Ordering

  • Replaced Product ID (OLD):
    1764-0-0034

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000018 - Insert/cover for communication technology
  • ETIM 9:
    EC000018 - Insert/cover for communication technology
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144049
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links