You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8339-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8339-1

General Information

  • Extended Product Type:
    8339-1
  • Product ID:
    2CKA001784A0040
  • EAN:
    4011395183700
  • Catalog Description:
    8339-1 Illumination set Switch/push button Orange Neon lamp 230 V - Busch-Duro 2000 SM
  • Long Description:
    Suitable for surface-mounted devices 2601/4, 2601/5, 2621/4, 2621/...205-101 For SM 2gang 1way.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Switch/push button
  • Rated Voltage (Ur):
    230 V
  • Rated Current (In):
    0.6 A
  • Power Consumption (@Pcons):
    0.6 mA
  • Design Range:
    Busch-Duro 2000 SM
    ocean
  • Lamp Type:
    Neon lamp
  • Lamp Color:
    Orange

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E3219
  • REACH Declaration:
    2CKA309999E9999

Dimensions

  • Product Net Width:
    8.5 mm
  • Product Net Height:
    25 mm
  • Product Net Depth / Length:
    15.5 mm
  • Product Net Weight:
    1.5 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 100 piece
  • Package Level 1 Gross Weight:
    0.5 kg
  • Customs Tariff Number:
    85393980
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000199 - Illumination insert for domestic switching devices
  • ETIM 9:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8539 39 80
  • eClass:
    V11.0 : 27144005
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links