Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8360

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8360

General Information

  • Extended Product Type:
    8360
  • Product ID:
    2CKA001784A0552
  • EAN:
    4011395534205
  • Catalog Description:
    Illumination set Orange Neon lamp 230 V red - Busch-Duro 2000 SM
  • Long Description:
    Can be changed from the front of the switch insert, coloured marking. Suitable for flush-mounted inserts 2000/..., 2001/..., 2020/..., 2021/..., 2061/..., 2025 Housing colour RED.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Rated Current (In):
    0 A
  • Power Consumption (@Pcons):
    0.4 mA
  • Design Range:
    Busch-Duro 2000 SM
    ocean
  • Lamp Socket Type:
    Plug-in End Socket
  • Lamp Type:
    Neon lamp
  • Color:
    red
  • Lamp Color:
    Orange

Material Compliance

  • RoHS Information:
    2CKA200000E3230
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    6 mm
  • Product Net Height:
    6 mm
  • Product Net Depth / Length:
    28 mm
  • Product Net Weight:
    0.5 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144005
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links