You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8353

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8353

General Information

  • Extended Product Type:
    8353
  • Product ID:
    2CKA001784A0578
  • EAN:
    4011395534304
  • Catalog Description:
    8353 Neon Lamp Switch/push button Incandescent lamp Orange Miscellaneous 230 V 2 mA
  • Long Description:
    Suitable for flush-mounted inserts 2000/..., 2020/..., 2061/..., 2025/... For switch/push-button - without 2gang 1way. particularly bright for indication lamps

Technical

  • Application:
    Switch/push button
  • Suitable For:
    2CKA001784A0594
  • Rated Voltage (Ur):
    230 V
  • Auxiliary Voltage AC/DC:
    230 V AC/DC
  • Rated Current (In):
    0 A
  • Power Consumption (@Pcons):
    2 mA
  • Product Range:
    Neon/incandescent lamps flush mounted
  • Lamp Socket Type:
    Plug-in End Socket
  • Lamp Type:
    Incandescent lamp
  • Mounting Type:
    Miscellaneous
  • Lamp Color:
    Orange
  • Number of Batteries:
    0

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    19 mm
  • Product Net Height:
    36 mm
  • Product Net Depth / Length:
    19 mm
  • Product Net Weight:
    1.78 g

Container Information

  • Package Level 1 Units:
    bag 10 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    20 mm
  • Package Level 1 Depth / Length:
    120 mm
  • Package Level 1 Gross Weight:
    19.09 g
  • Package Level 1 EAN:
    4011395534304
  • Package Level 2 Units:
    carton 100 piece
  • Package Level 2 Width:
    154 mm
  • Package Level 2 Height:
    74 mm
  • Package Level 2 Depth / Length:
    191 mm
  • Package Level 2 Gross Weight:
    0.265 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85393980
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000199 - Illumination insert for domestic switching devices
  • ETIM 8:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8539 39 80
  • eClass:
    V11.0 : 27144005
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links