Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 8367

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

8367

General Information

  • Extended Product Type:
    8367
  • Product ID:
    2CKA001784A0651
  • EAN:
    4011395611807
  • Catalog Description:
    8367 plug-in neon lamp Neon/incandescent lamps flush mounted
  • Long Description:
    Can be changed from the front of the switch insert, coloured marking. For insert 2021/6 UNV. Housing colour WHITE.

Categories

Show All...

Technical

  • Application:
    Switch/push button
  • Suitable For:
    2CKA001012A1705
  • Rated Voltage (Ur):
    8 V
  • Auxiliary Voltage AC/DC:
    8 V AC/DC
  • Rated Current (In):
    0.04 A
  • Product Range:
    Neon/incandescent lamps flush mounted
  • Lamp Socket Type:
    Plug-in End Socket
  • Lamp Type:
    Glow lamp
  • Mounting Type:
    Miscellaneous
  • Lamp Color:
    Orange
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    0.001 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.12 m
  • Package Level 1 Height:
    0.02 m
  • Package Level 1 Depth / Length:
    0.12 m
  • Package Level 1 Gross Weight:
    10 g
  • Package Level 2 Units:
    100 piece
  • Package Level 2 Width:
    154 mm
  • Package Level 2 Height:
    74 mm
  • Package Level 2 Depth / Length:
    191 mm
  • Package Level 2 Gross Weight:
    0.1 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85393980
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000199 - Illumination insert for domestic switching devices
  • ETIM 8:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8539 39 80
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds