Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 8383-10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

8383-10

General Information

  • Extended Product Type:
    8383-10
  • Product ID:
    2CKA001784A0781
  • EAN:
    4011395112755
  • Catalog Description:
    8383-10 LED lighting unit with socket LED in colour white
  • Long Description:
    Can be changed from the front of the switch insert, coloured marking. Suitable for flush-mounted inserts 2000/..., 2020/..., 2061/..., 2025/... Housing colour WHITE.

Categories

Show All...

Ordering

  • EAN:
    4011395112755
  • Customs Tariff Number:
    85414100
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Weight:
    0.002 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Depth / Length:
    0.074 m
  • Package Level 1 Height:
    0.068 m
  • Package Level 1 Width:
    0.036 m
  • Package Level 1 Gross Weight:
    30 g

Technical

  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 7:
    EC000199 - Illumination insert for domestic switching devices
  • ETIM 8:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds