Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 8382-12

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

8382-12

General Information

  • Extended Product Type:
    8382-12
  • Product ID:
    2CKA001784A0783
  • EAN:
    4011395112779
  • Catalog Description:
    Illumination set Switch/push button Red LED 230 V yellow
  • Long Description:
    Can be changed from the front of the switch insert, coloured marking. Suitable for flush-mounted inserts 2000/..., 2020/..., 2061/..., 2025/... Housing colour YELLOW.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001784A0791
Illumination set Switch/push button Red LED 230 V red 8390-12 1 piece
2CKA001784A0794
Illumination set Switch/push button Blue LED 230 V red 8390-17 1 piece
2CKA001784A0789
Illumination set Switch/push button White LED 230 V yellow 8392-10 1 piece
2CKA001784A0792
Illumination set Switch/push button Red LED 230 V yellow 8392-12 1 piece
2CKA001784A0795
Illumination set Switch/push button Blue LED 230 V yellow 8392-17 1 piece
2CKA001784A0790
Illumination set Switch/push button White LED 230 V white 8393-10 1 piece
2CKA001784A0793
Illumination set Switch/push button Red LED 230 V white 8393-12 1 piece
2CKA001784A0796
Illumination set Switch/push button Blue LED 230 V white 8393-17 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Switch/push button
  • Rated Voltage (Ur):
    230 V
  • Rated Current (In):
    1 A
  • Power Consumption (@Pcons):
    1 mA
  • Lamp Socket Type:
    Plug-in End Socket
  • Lamp Type:
    LED
  • Color:
    yellow
  • Lamp Color:
    Red

Material Compliance

  • RoHS Information:
    2CKA200000E3245
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    19 mm
  • Product Net Height:
    19 mm
  • Product Net Depth / Length:
    36 mm
  • Product Net Weight:
    1.5 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000199 - Illumination insert for domestic switching devices
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144005
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links