Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1761

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1761

General Information

  • Extended Product Type:
    1761
  • Product ID:
    2CKA001799A0154
  • EAN:
    4011395188606
  • Catalog Description:
    Label Holder Without imprint clear transparent - Reflex SI
  • Long Description:
    1761 Label Holder

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    Reflex SI
    Reflex SI Linear
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
  • Printer Type:
    Inkjet
    Laser
  • Legend:
    Without imprint
  • Model Number:
    Indication plate
  • Color:
    clear transparent

Material Compliance

  • RoHS Information:
    2CKA200000E3259
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    50.3 mm
  • Product Net Height:
    10 mm
  • Product Net Depth / Length:
    7.2 mm
  • Product Net Weight:
    2 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000141 - Labelling material for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144009
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links