Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1702-24G

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1702-24G

General Information

  • Extended Product Type:
    1702-24G
  • Product ID:
    2CKA001799A0451
  • EAN:
    4011395455302
  • Catalog Description:
    Mounting Box 2 gang studio white - alpha
  • Long Description:
    Box for inserts and cover plates with cover frame.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001761A1343
Accessories studio white - alpha 2088-24 1 piece
2CKA001761A1475
Cable Entry white - alpha 2087-22 1 piece
2CKA001761A1483
Cable Entry white - alpha 2088-22 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Surface Mounted
  • Mounting Orientation:
    Horizontal
    Vertical

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    2
  • Design Range:
    alpha
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white

Material Compliance

  • RoHS Information:
    2CKA200000E3268
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Height:
    152 mm
  • Product Net Depth / Length:
    42 mm
  • Product Net Weight:
    96 g
  • Built-In Depth (t2):
    40 mm
  • Dimension Diagram:
    2CKA000097E0293

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000080 - Surface mounted box for flush-mounted switching equipment
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144003
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links