You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1797

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1797

General Information

  • Extended Product Type:
    1797
  • Product ID:
    2CKA001799A0592
  • EAN:
    4011395585009
  • Catalog Description:
    1797 Pull cord fastening
  • Long Description:
    Spare part for: 2610/6 UJ-21x, 2610/6 AP, 2610/6 W-5x

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001315A0423
2610/6 UC-212-503 Cover Plates (partly incl. Insert) Pull cord Two-way switch white - Busch-Duro 2000 2610/6 UC-212-503 1 piece
2CKA001315A0415
2610/6 UJ-212-500 Cover Plates (partly incl. Insert) Pull cord Two-way switch white - Busch-Duro 2000 2610/6 UJ-212-500 1 piece
2CKA001315A0027
2610/6 UJ-214 Switch Pull cord Two-way switch alpine white - Reflex SI 2610/6 UJ-214 1 piece
2CKA001383A0141
2610/6 W-53 Switch Pull cord Two-way switch grey / blue-green - ocean 2610/6 W-53 1 piece
2CKA001383A0143
2610/6 W-54 Switch Pull cord Two-way switch alpine white - ocean 2610/6 W-54 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Surface Finishing:
    Matt
  • Material:
    Thermoplastic

Environmental

Dimensions

  • Product Net Width:
    75 mm
  • Product Net Height:
    7.4 mm
  • Product Net Depth / Length:
    1.7 mm
  • Product Net Weight:
    0.1 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Gross Weight:
    0.019 kg
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000011 - Control element/cover plate for domestic switching devices
  • ETIM 9:
    EC000011 - Control element/cover plate for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144002
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links