You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1702-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1702-84

General Information

  • Extended Product Type:
    1702-84
  • Product ID:
    2CKA001799A0902
  • EAN:
    4011395065976
  • Catalog Description:
    Mounting Box 2 gang studio white - future linear
  • Long Description:
    Box for inserts and cover plates with cover frame.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001761A1493
Cable Entry anthracite - future linear 2087-81 1 piece
2CKA001761A1494
Cable Entry ivory white - future linear 2087-82 1 piece
2CKA001761A1495
Cable Entry studio white - future linear 2087-84 1 piece
2CKA001761A1498
Cable Entry anthracite - future linear 2088-81 1 piece
2CKA001761A1499
Cable Entry ivory white - future linear 2088-82 1 piece
2CKA001761A1500
Cable Entry studio white - future linear 2088-84 1 piece
2CKA001761A1504
Cable Entry aluminium silver - future linear 2087-83 1 piece
2CKA001761A1505
Cable Entry aluminium silver - future linear 2088-83 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Gangs:
    2
  • Design Range:
    future linear
  • Mounting Type:
    Surface Mounted
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E3282
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    80 mm
  • Product Net Height:
    151 mm
  • Product Net Depth / Length:
    42 mm
  • Product Net Weight:
    103 g
  • Built-In Depth (t2):
    40 mm
  • Dimension Diagram:
    2CKA000097E0252

Ordering

  • Replaced Product ID (OLD):
    1799-0-0902

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 9:
    EC000080 - Surface mounted box for flush-mounted switching equipment
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144003
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links