Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1701-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

1701-885

General Information

  • Extended Product Type:
    1701-885
  • Product ID:
    2CKA001799A0923
  • EAN:
    4011395126875
  • Catalog Description:
    1701-885 Surface-mounting box 1gang box future® linear black matt
  • Long Description:
    Box for inserts and cover plates with cover frame.

Technical

  • Number of Gangs:
    1
  • Product Range:
    future® linear
  • Mounting Type:
    Surface Mounted
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Surface protection: Lacquered
    Surface finishing: Matt
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    black matt
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    0.064 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.184 m
  • Package Level 1 Height:
    0.116 m
  • Package Level 1 Depth / Length:
    0.268 m
  • Package Level 1 Gross Weight:
    730 g

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 8:
    EC000080 - Surface mounted housing for flush mounted switching device
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144003
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds