Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1799/02

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1799/02

General Information

  • Extended Product Type:
    1799/02
  • Product ID:
    2CKA001799A0959
  • EAN:
    4011395151938
  • Catalog Description:
    sheet transparent translucent - Busch-axcent
  • Long Description:
    Suitable for all to be labeled Busch-Jaeger devices. For laser printer. The text of the foil is printed via the Busch-Jeager labeling service.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    Busch-axcent
    carat
    future linear
    Busch-axcent pur
    63x63
  • Symbol / Text:
    Unprinted
  • Color:
    translucent

Material Compliance

  • RoHS Information:
    2CKA200000E3296
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    297 mm
  • Product Net Depth / Length:
    0.1 mm
  • Product Net Weight:
    14 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC001288 - Labelling material
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links