You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 1701-92-507

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1701-92-507

General Information

  • Extended Product Type:
    1701-92-507
  • Product ID:
    2CKA001799A0971
  • EAN:
    4011395162415
  • Catalog Description:
    1701-92-507 Mounting Box 1 gang(s) Flush Mounted white -Basic55
  • Long Description:
    Box for inserts and cover plates with cover frame.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001761A1500
2088-84 Cable Entry Open Pluggable studio white -future linear 2088-84 1 piece

Technical

  • Number of Gangs:
    1
  • Product Range:
    carat®
  • Design Range:
    Basic55
  • Mounting Type:
    Flush Mounted
  • Mounting Orientation:
    Horizontal
    Vertical
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white
  • Battery Weight:
    0 g

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    84 mm
  • Product Net Height:
    42 mm
  • Product Net Depth / Length:
    84 mm
  • Product Net Weight:
    80 g

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    184 mm
  • Package Level 1 Height:
    116 mm
  • Package Level 1 Depth / Length:
    268 mm
  • Package Level 1 Gross Weight:
    0.8 kg
  • Package Level 1 EAN:
    4011395162415

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000080 - Surface mounted housing for flush mounted switching device
  • ETIM 8:
    EC000080 - Surface mounted housing for flush mounted switching device
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27144003
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links