Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 1760 NSK-914

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

1760 NSK-914

General Information

  • Extended Product Type:
    1760 NSK-914
  • Product ID:
    2CKA001799A1003
  • EAN:
    4011395306307
  • Catalog Description:
    Label Holder alpine white - Busch-balance SI
  • Long Description:
    For central crosspiece of frame. Consists of 1x alpine white label cover, 1x transparent viewing window and label holder and 1x label field.

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    Busch-balance SI
  • Printer Type:
    Inkjet
    Laser
  • Model Number:
    Indication plate
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white

Material Compliance

  • RoHS Information:
    2CKA200000E7647
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    53.3 mm
  • Product Net Height:
    9.5 mm
  • Product Net Depth / Length:
    8.4 mm
  • Product Net Weight:
    3 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000141 - Labelling material for domestic switching devices
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144009
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links