Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 20 EUCBUSB-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

20 EUCBUSB-84

General Information

  • Extended Product Type:
    20 EUCBUSB-84
  • Product ID:
    2CKA002011A6161
  • EAN:
    4011395164365
  • Catalog Description:
    20 EUCBUSB-84 SCHUKO® USB socket outlet shuttered
  • Long Description:
    With screwless terminals. DP (2 P + E) For supply and support of mobile devices via USB-cable. With USB female connector type A. With electronic short-circuit protection. With electronic overload protection. Simultaneous charging via USB connection and use of the SCHUKO® socket outlet.

Categories

Show All...

Ordering

  • Replacement Product ID (NEW):
    2CKA002011A6273
  • EAN:
    4011395164365
  • Customs Tariff Number:
    85366990
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    0.053 m
  • Product Net Height:
    0.071 m
  • Product Net Width:
    0.071 m
  • Product Net Weight:
    0.18 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 EAN:
    4011395164365
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Width:
    0.088 m
  • Package Level 1 Gross Weight:
    180 g
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.393 m
  • Package Level 2 Height:
    0.116 m
  • Package Level 2 Width:
    0.193 m
  • Package Level 2 Gross Weight:
    1.8 kg

Technical

  • Ambient Air Temperature:
    Operation 5...35 °C
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Certificates and Declarations (Document Number)

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Classifications

  • ETIM 5:
    EC000125 - Socket outlet
  • ETIM 6:
    EC000125 - Socket outlet
  • ETIM 7:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds