Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 20 EUCB2USB-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

20 EUCB2USB-84

General Information

  • Extended Product Type:
    20 EUCB2USB-84
  • Product ID:
    2CKA002011A6273
  • EAN:
    4011395303542
  • Catalog Description:
    20 EUCB2USB-84 SCHUKO® USB socket outlet, 2gang
  • Long Description:
    For connecting electric loads. DP (2 P + E) With screwless terminals. For supply and support of mobile devices via USB-cable. With two USB type A outputs. Simultaneous charging via USB connection and use of the SCHUKO® socket outlet. Support of loading protocol on the USB-A connection: Apple MFI with 2.4 A and BC 1.2 with 1.5 A. With electronic short-circuit protection. With electronic overload protection.

Categories

Show All...

Ordering

  • EAN:
    4011395303542
  • Customs Tariff Number:
    85366990
  • Minimum Order Quantity:
    1 piece

Dimensions

  • Product Net Depth / Length:
    0.058 m
  • Product Net Height:
    0.071 m
  • Product Net Width:
    0.071 m
  • Product Net Weight:
    0.12 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Depth / Length:
    0.096 m
  • Package Level 1 Height:
    0.075 m
  • Package Level 1 Width:
    0.088 m
  • Package Level 1 Gross Weight:
    172 g
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Depth / Length:
    0.393 m
  • Package Level 2 Height:
    0.116 m
  • Package Level 2 Width:
    0.193 m
  • Package Level 2 Gross Weight:
    1.932 kg
  • Package Level 3 Units:
    960 piece
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Height:
    1.078 m
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Gross Weight:
    205.472 kg

Technical

  • Ambient Air Temperature:
    Operation 5...35 °C
  • Degree of Protection:
    IP20
  • Mounting Type:
    Flush Mounted

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds