Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 20 EUCB2USBAC-212

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

20 EUCB2USBAC-212

General Information

  • Extended Product Type:
    20 EUCB2USBAC-212
  • Product ID:
    2CKA002011A6295
  • EAN:
    4011395329122
  • Catalog Description:
    SCHUKO® USB-Socket insert with USB AC white - Busch-Duro 2000
  • Long Description:
    SCHUKO®/USB A&C socket outlet
    With screwless terminals.
    For connecting electric loads.
    For supply and support of mobile devices via USB-cable.
    Simultaneous charging via USB connection and use of the SCHUKO® socket outlet.
    With 1x USB type A and 1x USB type C outputs.
    Support of loading protocol on the USB-A connection: Apple MFI with 2.4 A and BC 1.2 with 1.5 A.
    Support of loading protocol on the USB-C connection: USB-PD till 3 A, Apple MFI till 2.4 A and BC 1.2 with 1.5 A.
    With electronic short-circuit protection.
    With electronic overload protection.
    USB-A port: Max. current 2.4 A.
    USB-C port: Max. current 3 A*
    *3 A requires approved charging cables.

    Connecting terminals approved in accordance with VDE 0620-1 as connectors.
    No data transfer between USB ports.
    Use dust cover 2098 for USB-A port when cleaning the device.

Installation

  • Instructions and Manuals:
    2CKA000073B5395
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Claw
    Mounting with Screw

Technical

  • Function:
    USB
  • Rated Voltage (Ur):
    230 V
  • Secondary Voltage:
    5 V
  • Rated Current (In):
    16 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    0.075 W
  • Power Supply Type:
    Integrated
  • Number of Poles:
    2P+E
  • Number of Phases:
    1
  • Number of Outputs:
    2
    USB-A 1
  • Number of Gangs:
    1
  • Design Range:
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
  • Connection Type:
    Plug Clamp
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Includes:
    Cover plate and insert
  • Legend:
    Without imprint
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white
  • Application Function:
    Mobile Device Charging
    Hospitality

Material Compliance

  • RoHS Information:
    2CKA200000E7794
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation 5 ... +35 °C
  • Degree of Protection:
    IP20

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 kA

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    57.8 mm
  • Product Net Weight:
    104 g
  • Built-In Depth (t2):
    39.5 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links