Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 20 EUCB2USBAC-84-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

20 EUCB2USBAC-84-500

General Information

  • Extended Product Type:
    20 EUCB2USBAC-84-500
  • Product ID:
    2CKA002011A6307
  • EAN:
    4011395329344
  • Catalog Description:
    Socket insert Safety Shutter Protective contact (SCHUKO) with USB AC studio white - 63x63
  • Long Description:
    SCHUKO®/USB A&C socket outlet
    With screwless terminals.
    For connecting electric loads.
    For supply and support of mobile devices via USB-cable.
    Simultaneous charging via USB connection and use of the SCHUKO® socket outlet.
    With 1x USB type A and 1x USB type C outputs.
    Support of loading protocol on the USB-A connection: Apple MFI with 2.4 A and BC 1.2 with 1.5 A.
    Support of loading protocol on the USB-C connection: USB-PD till 3 A, Apple MFI till 2.4 A and BC 1.2 with 1.5 A.
    With electronic short-circuit protection.
    With electronic overload protection.
    USB-A port: Max. current 2.4 A.
    USB-C port: Max. current 3 A*
    *3 A requires approved charging cables.

    No data transfer between USB ports.
    Use dust cover 2098-500 for USB-A port when cleaning the device.

Installation

Technical

  • Function:
    Safety+
    with enhanced contact protection
    USB
  • Rated Voltage (Ur):
    230 V AC
  • Secondary Voltage:
    5 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50 ... 60 Hz
  • Rated Frequency (f):
    50 / 60 Hz
  • Power Loss:
    0.075 W
  • Power Supply Type:
    Integrated
  • Number of Poles:
    2P+E
  • Number of Phases:
    1
  • Number of Outputs:
    3
    USB-A 1
  • Number of Gangs:
    1
  • Design Range:
    63x63
    future linear
    future
    Busch-axcent
    Busch-axcent pur
    solo
    carat
  • Connection Type:
    Plug Clamp
  • Load Type:
    SCHUKO® socket outlet
  • Mounting Type:
    Flush Mounted
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Type of Fastening:
    Mounting with Claw
    Mounting with Screw
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Legend:
    None
  • Model Number:
    Protective contact (SCHUKO)
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Application Function:
    Mobile Device Charging
    Hospitality
  • Safety Function Option:
    Safety Shutter

Environmental

  • Ambient Air Temperature:
    Operation 5 ... +35 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU
  • RoHS Information:
    2CKA200000E7806
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 kA

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    57.8 mm
  • Product Net Weight:
    104 g
  • Built-In Depth (t2):
    39.5 mm

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000125 - Socket outlet
  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 69 90
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links