Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2017-0-0885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2017-0-0885

General Information

  • Extended Product Type:
    2017-0-0885
  • Product ID:
    2CKA002017A0885
  • EAN:
    8592624056805
  • Catalog Description:
    Flush Mounted Inserts CSN-Norm 250 V
  • Long Description:
    Outlet single IP 44 with lid, shuttered

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Claw
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...50 Hz
  • Number of Phases:
    1
  • Number of Active Pin Terminals:
    0
  • Number of Gangs:
    1
  • Design Range:
    Busch-axcent
    carat
    future linear
    solo
  • Connection Type:
    Plug Clamp
  • Socket Outlet Type:
    Power Socket Outlets - French acc. to NF C 61-314
  • Surface Finishing:
    Untreated, Glossy
  • Material:
    Plastic
    Thermoplastic
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • Model Number:
    CSN-Norm
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    white
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Material Compliance

Environmental

  • Degree of Protection:
    IP44

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 A

Dimensions

  • Product Net Width:
    62 mm
  • Product Net Height:
    93.5 mm
  • Product Net Depth / Length:
    52.7 mm
  • Product Net Weight:
    103 g
  • Built-In Depth (t2):
    40 mm

Ordering

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links