Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 20 EUGK-35-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

20 EUGK-35-101

General Information

  • Extended Product Type:
    20 EUGK-35-101
  • Product ID:
    2CKA002064A0290
  • EAN:
    4011395172193
  • Catalog Description:
    SCHUKO® socket insert with Hinged Lid anthracite - Allwetter 44 (IP 44)
  • Long Description:
    Delivered with sealing ring. IP 44 only in conjunction with cover frames All Weather 44. With screwless terminals. DP (2 P + E)

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001730A0258
Cover Frame 1gang white - Allwetter 44 (IP 44) 2101-32 1 piece
2CKA001730A0282
Cover Frame 1gang white - Allwetter 44 (IP 44) 2101-32-500 1 piece
2CKA001730A0276
Cover Frame 1gang aluminium silver - Allwetter 44 (IP 44) 2101-33 1 piece
2CKA001730A0191
Cover Frame 1gang alpine white - Allwetter 44 (IP 44) 2101-34 1 piece
2CKA001730A0281
Cover Frame 1gang alpine white - Allwetter 44 (IP 44) 2101-34-500 1 piece
2CKA001730A0225
Cover Frame 1gang anthracite - Allwetter 44 (IP 44) 2101-35 1 piece
2CKA001730A0277
Cover Frame 2gang brown - Allwetter 44 (IP 44) 2102-31 1 piece
2CKA001730A0266
Cover Frame 2gang white - Allwetter 44 (IP 44) 2102-32 1 piece
2CKA001730A0284
Cover Frame 2gang white - Allwetter 44 (IP 44) 2102-32-500 1 piece
2CKA001730A0278
Cover Frame 2gang aluminium silver - Allwetter 44 (IP 44) 2102-33 1 piece
2CKA001730A0209
Cover Frame 2gang alpine white - Allwetter 44 (IP 44) 2102-34 1 piece
2CKA001730A0283
Cover Frame 2gang alpine white - Allwetter 44 (IP 44) 2102-34-500 1 piece
2CKA001730A0233
Cover Frame 2gang anthracite - Allwetter 44 (IP 44) 2102-35 1 piece
2CKA001730A0279
Cover Frame 3gang brown - Allwetter 44 (IP 44) 2103-31 1 piece
2CKA001730A0274
Cover Frame 3gang white - Allwetter 44 (IP 44) 2103-32 1 piece
2CKA001730A0280
Cover Frame 3gang aluminium silver - Allwetter 44 (IP 44) 2103-33 1 piece
2CKA001730A0217
Cover Frame 3gang alpine white - Allwetter 44 (IP 44) 2103-34 1 piece
2CKA001730A0241
Cover Frame 3gang anthracite - Allwetter 44 (IP 44) 2103-35 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Claw
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50 Hz
  • Rated Frequency (f):
    50 Hz
  • Number of Poles:
    2P+E
  • Number of Phases:
    1
  • Number of Gangs:
    1
  • Design Range:
    Allwetter 44 (IP 44)
  • Connection Type:
    Plug Clamp
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • Includes:
    Sealing Ring
  • Legend:
    Without imprint
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    anthracite
  • Protection Cap Type:
    Hinged Lid

Material Compliance

  • RoHS Information:
    2CKA200000E4011
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP44

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 kA

Dimensions

  • Product Net Width:
    70 mm
  • Product Net Height:
    70 mm
  • Product Net Depth / Length:
    48 mm
  • Product Net Weight:
    95.5 g
  • Built-In Depth (t2):
    31 mm
  • Dimension Diagram:
    2CKA000097E0737

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links