Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 20 EW-54-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

20 EW-54-500

General Information

  • Extended Product Type:
    20 EW-54-500
  • Product ID:
    2CKA002083A0846
  • EAN:
    4011395175675
  • Catalog Description:
    Surface Mounted Range with Hinged Lid alpine white - ocean
  • Long Description:
    With screwless terminals. 2 P + E,

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001761A1487
Cable Entry blue green - ocean 2134 W-53 1 piece
2CKA001761A1490
Cable bushing blue green - ocean 2138 W-53 1 piece
2CKA001799A0882
Label Holder clear transparent - ocean 1763-53 1 piece
2CKA001716A0042
Mounting Plate brass - ocean 2609 WS 1 piece
2CKA001761A1492
Cable Entry blue green - ocean 2086 W-53 1 piece
2CKA001761A1491
Cable Entry blue green - ocean 2139 W-53 1 piece
2CKA001761A1503
Cable Entry blue green - ocean 2137/10 W-53 1 piece
2CKA001761A1506
Cable Entry blue green - ocean 2137/11 W-53 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Surface Mounted
  • Type of Fastening:
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Rated Frequency (f):
    50 Hz
  • Number of Phases:
    1
  • Number of Gangs:
    1
  • Design Range:
    ocean
  • Connection Type:
    Plug Clamp
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • Legend:
    Without imprint
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Battery Weight:
    0 g
  • Protection Cap Type:
    Hinged Lid

Material Compliance

  • RoHS Information:
    2CKA200000E4053
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    ac1ac441-23f2-4185-9576-a497343ae205 Germany (DE)
  • Simplified SCIP:
    ac1ac441-23f2-4185-9576-a497343ae205 Germany (DE)

Environmental

  • Degree of Protection:
    IP44

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 kA

Dimensions

  • Product Net Width:
    74 mm
  • Product Net Height:
    83 mm
  • Product Net Depth / Length:
    55 mm
  • Product Net Weight:
    120.5 g
  • Built-In Depth (t2):
    0 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links