Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2300-02 EBW-53

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2300-02 EBW-53

General Information

  • Extended Product Type:
    2300-02 EBW-53
  • Product ID:
    2CKA002084A0718
  • EAN:
    4011395114933
  • Catalog Description:
    Surface Mounted Range grey / blue-green
  • Long Description:
    2300-02 EBW-53 SCHUKO® Double Socket Outlet

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001799A0882
Label Holder clear transparent - ocean 1763-53 1 piece
2CKA001716A0042
Mounting Plate brass - ocean 2609 WS 1 piece
2CKA001761A1491
Cable Entry blue green - ocean 2139 W-53 1 piece
2CKA001761A1487
Cable Entry blue green - ocean 2134 W-53 1 piece
2CKA001761A1489
Cable Entry blue green - ocean 2136 W-53 1 piece
2CKA001761A1503
Cable Entry blue green - ocean 2137/10 W-53 1 piece
2CKA001761A1506
Cable Entry blue green - ocean 2137/11 W-53 1 piece
2CKA001761A1490
Cable bushing blue green - ocean 2138 W-53 1 piece

Installation

  • Mounting Type:
    Surface Mounted

Technical

  • Color:
    grey / blue-green

Material Compliance

  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    2ea838dd-c647-43a4-b81c-520ab1d9a758 Germany (DE)

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    75 mm
  • Product Net Height:
    167 mm
  • Product Net Depth / Length:
    55 mm
  • Product Net Weight:
    243.5 g

Classifications

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links