Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2300/3 EBW-53

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2300/3 EBW-53

General Information

  • Extended Product Type:
    2300/3 EBW-53
  • Product ID:
    2CKA002084A0721
  • EAN:
    4011395114971
  • Catalog Description:
    SCHUKO® Triple socket Safety Shutter with Hinged Lid grey / blue-green - ocean
  • Long Description:
    3gang, For horizontal installation. With screw-type terminals. Prewired with hinged lids, 2 P + E,

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001761A1489
Cable Entry blue green - ocean 2136 W-53 1 piece
2CKA001761A1491
Cable Entry blue green - ocean 2139 W-53 1 piece
2CKA001761A1492
Cable Entry blue green - ocean 2086 W-53 1 piece
2CKA001716A0042
Mounting Plate brass - ocean 2609 WS 1 piece
2CKA001799A0882
Label Holder clear transparent - ocean 1763-53 1 piece
2CKA001761A1503
Cable Entry blue green - ocean 2137/10 W-53 1 piece
2CKA001761A1506
Cable Entry blue green - ocean 2137/11 W-53 1 piece
2CKA001761A1490
Cable bushing blue green - ocean 2138 W-53 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Surface Mounted
  • Type of Fastening:
    Mounting with Screw
  • Mounting Orientation:
    Horizontal

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Function:
    with enhanced contact protection
  • Rated Voltage (Ur):
    250 V
  • Rated Current (In):
    16 A
  • Rated Frequency (f):
    50 Hz
  • Number of Poles:
    2P+E
  • Number of Phases:
    1
  • Number of Gangs:
    3
  • Design Range:
    ocean
  • Connection Type:
    Screw Clamp
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
  • Label Space Provided:
    Yes
  • Legend:
    Without imprint
  • RAL Number:
    RAL 7035 - Light Grey
  • Color:
    grey / blue-green
  • Protection Cap Type:
    Hinged Lid
  • Safety Function Option:
    Safety Shutter

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    54447651-7897-47b4-9e36-09f535224d91 Germany (DE)
  • Simplified SCIP:
    54447651-7897-47b4-9e36-09f535224d91 Germany (DE)

Environmental

  • Degree of Protection:
    IP44

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 kA

Dimensions

  • Product Net Width:
    223 mm
  • Product Net Height:
    83 mm
  • Product Net Depth / Length:
    55 mm
  • Product Net Weight:
    373 g
  • Built-In Depth (t2):
    0 mm
  • Dimension Diagram:
    2CKA000097E0553

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links