Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2609 APJ

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2609 APJ

General Information

  • Extended Product Type:
    2609 APJ
  • Product ID:
    2CKA002099A0244
  • EAN:
    4011395089958
  • Catalog Description:
    Accessories white - Busch-Duro 2000
  • Long Description:
    For surface-mounted individual devices 2601/2 APJ, 2601/2 SKAPJ, 2601/2 AP/11-503, 2601/2 SKAP/11-503, 2601/4 AP/11-503, 2621/4 AP/11-503, 2601/5 APJ, 2601/5 AP/11-503, 2601/6 APJ, 2601/6 NAPJ, 2601/6 SKAPJ, 2601/6 AP/11-503, 2601/6 APLI/11-503, 2601/6 NAP/11-503, 2601/6 SKAP/11-503, 2601/7 APJ, 2601/7 AP/11-503, 2610/6 APJ, 2621 APJ, 2621 AP/11-503, 2621APKI206/11-503,2 621 NAP206/11-503, 2300 EAPJ,2 300 EAP/11-503, 2300 EAPKS/11-503, 2300 APJ and 2300 AP/11-503.

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Surface Mounted
  • Mounting Orientation:
    Horizontal
    Vertical

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    Busch-Duro 2000
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Thermoplastic
  • Model Number:
    1-fold
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white
  • Battery Weight:
    0 g

Material Compliance

  • RoHS Information:
    2CKA200000E4106
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Height:
    81 mm
  • Product Net Depth / Length:
    19.4 mm
  • Product Net Weight:
    22.5 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000013 - Base plate for flush mounted installation
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144010
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links