Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2608 AP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2608 AP

General Information

  • Extended Product Type:
    2608 AP
  • Product ID:
    2CKA002099A0249
  • EAN:
    4011395090152
  • Catalog Description:
    Accessories brass - Busch-Duro 2000
  • Long Description:
    For mounting on flush-mounted cable connector boxes. For 60 and 65 mm gauge measures With M4 thread

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Surface Mounted
  • Mounting Orientation:
    Horizontal
    Vertical

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Design Range:
    Busch-Duro 2000
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Matt
  • Material:
    Metal
  • Model Number:
    1-fold
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    brass
  • Battery Weight:
    0 g

Material Compliance

  • RoHS Information:
    2CKA200000E4110
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    74 mm
  • Product Net Height:
    74 mm
  • Product Net Depth / Length:
    2.5 mm
  • Product Net Weight:
    18 g

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000013 - Base plate for flush mounted installation
  • WEEE Category:
    Product Not in WEEE Scope
  • eClass:
    V11.0 : 27144010
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links