Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3015-02 EUI-212

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

3015-02 EUI-212

General Information

  • Extended Product Type:
    3015-02 EUI-212
  • Product ID:
    2CKA002123A0016
  • EAN:
    4011395246207
  • Catalog Description:
    Nema socket insert white - Busch-Duro 2000
  • Long Description:
    For special wall box. Without claws.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001745A0017
Wall box 1 gang Double black 3072 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
    Without Claw
  • Mounting Orientation:
    Vertical

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    125 V
  • Rated Current (In):
    15 A
  • Rated Frequency (f):
    60 Hz
  • Number of Poles:
    2P+E
  • Number of Phases:
    1
  • Number of Gangs:
    2
  • Design Range:
    Busch-Duro 2000
    Busch-Duro 2000 SI Linear
  • Connection Type:
    Screw Clamp
  • Socket Outlet Type:
    NEMA
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • Includes:
    Cover plate and insert
  • Legend:
    Without imprint
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white

Material Compliance

  • RoHS Information:
    2CKA200000E4178
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 kA

Dimensions

  • Product Net Width:
    81 mm
  • Product Net Height:
    110 mm
  • Product Net Depth / Length:
    28 mm
  • Product Net Weight:
    90 g
  • Built-In Depth (t2):
    18 mm
  • Dimension Diagram:
    2CKA000097E0620

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links