Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3016 EWN-54

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

3016 EWN-54

General Information

  • Extended Product Type:
    3016 EWN-54
  • Product ID:
    2CKA002124A0026
  • EAN:
    4011395094747
  • Catalog Description:
    Socket with Hinged Lid alpine white / yellow - ocean
  • Long Description:
    With screw-type terminals. 2 P + E, With yellow hinged lid (RAL 1018). With labelling field. Labelling field 57.8 x 9.8 mm

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001761A1508
Cable Entry alpine white - ocean 2136 W-54 1 piece
2CKA001761A1509
Cable bushing alpine white - ocean 2138 W-54 1 piece
2CKA001761A1511
Cable Entry alpine white - ocean 2139 W-54 1 piece
2CKA001761A1510
Cable Entry alpine white - ocean 2086 W-54 1 piece
2CKA001716A0042
Mounting Plate brass - ocean 2609 WS 1 piece
2CKA001799A0882
Label Holder clear transparent - ocean 1763-53 1 piece
2CKA001761A1512
Cable Entry alpine white - ocean 2137/10 W-54 1 piece
2CKA001761A1513
Cable Entry alpine white - ocean 2137/11 W-54 1 piece

Installation

  • Instructions and Manuals:
    No document needed
  • Mounting Type:
    Surface Mounted
  • Type of Fastening:
    Mounting with Screw
  • Mounting Orientation:
    Vertical

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    125 V
  • Rated Current (In):
    20 A
  • Rated Frequency (f):
    60 Hz
  • Number of Poles:
    2P+E
  • Number of Phases:
    1
  • Number of Gangs:
    1
  • Design Range:
    ocean
  • Connection Type:
    Screw Clamp
  • Socket Outlet Type:
    NEMA
  • Surface Finishing:
    Untreated
    Matt
  • Material:
    Thermoplastic
  • Label Space Provided:
    Yes
  • Legend:
    Without imprint
  • RAL Number:
    RAL 1018 - Zinc Yellow
  • Color:
    alpine white / yellow
  • Protection Cap Type:
    Hinged Lid

Material Compliance

  • RoHS Information:
    2CKA200000E4183
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    2223d65d-4dee-4a66-8e80-276a8212db01 Germany (DE)
  • Simplified SCIP:
    2223d65d-4dee-4a66-8e80-276a8212db01 Germany (DE)

Environmental

  • Degree of Protection:
    IP44

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 kA

Dimensions

  • Product Net Width:
    74 mm
  • Product Net Height:
    83 mm
  • Product Net Depth / Length:
    55 mm
  • Product Net Weight:
    127.5 g
  • Built-In Depth (t2):
    0 mm
  • Dimension Diagram:
    2CKA000097E0622

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links