Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2332 UJBS-84

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2332 UJBS-84

General Information

  • Extended Product Type:
    2332 UJBS-84
  • Product ID:
    2CKA002130A0292
  • EAN:
    4011395119945
  • Catalog Description:
    Socket Outlets studio white - future linear
  • Long Description:
    For installation into FM 2gang wall box 3030 and 3031.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001741A0068
Mounting Box 1 gang with Clamp white 3031 1 piece
2CKA001741A0067
Mounting Box 1 gang with Clamp grey 3030 1 piece

Installation

  • Instructions and Manuals:
    DEBJE-0073-1-7280
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    240 V
  • Secondary Voltage:
    240 V
  • Rated Current (In):
    0.1 A
  • Rated Frequency (f):
    50 / 60 Hz
  • Number of Phases:
    1
  • Number of Gangs:
    1
  • Design Range:
    future linear
    63x63
  • Connection Type:
    Screw Clamp
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9016 - Traffic White
  • Color:
    studio white
  • Application Function:
    Hospitality

Material Compliance

  • RoHS Information:
    2CKA200000E4187
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Degree of Protection:
    IP20

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 kA

Dimensions

  • Product Net Width:
    86.5 mm
  • Product Net Height:
    157.5 mm
  • Product Net Depth / Length:
    53.3 mm
  • Product Net Weight:
    745 g
  • Built-In Depth (t2):
    39.5 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links