You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2332 UJBS-866

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2332 UJBS-866

General Information

  • Extended Product Type:
    2332 UJBS-866
  • Product ID:
    2CKA002130A0293
  • EAN:
    4011395119952
  • Catalog Description:
    Socket Outlets stainless steel - Pure Stainless Steel
  • Long Description:
    For installation into FM 2gang wall box 3030 and 3031.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001741A0068
Mounting Box 1 gang with Clamp white 3031 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    240 V
  • Secondary Voltage:
    240 V
  • Rated Current (In):
    16 A
  • Frequency (f):
    50...50 Hz
  • Rated Frequency (f):
    50 ... 60 Hz
  • Number of Phases:
    1
  • Number of Gangs:
    1
  • Design Range:
    Pure Stainless Steel
  • Connection Type:
    Screw Clamp
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • Color:
    stainless steel
  • Application Function:
    Hospitality

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E4188
  • REACH Declaration:
    2CKA309999E9999
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    86.5 mm
  • Product Net Height:
    157.5 mm
  • Product Net Depth / Length:
    53.3 mm
  • Product Net Weight:
    745 g
  • Built-In Depth (t2):
    39.5 mm

Ordering

  • Replaced Product ID (OLD):
    2130-0-0293

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000125 - Socket outlet
  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 69 90
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links