You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2332 UJBS-885

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2332 UJBS-885

General Information

  • Extended Product Type:
    2332 UJBS-885
  • Product ID:
    2CKA002130A0295
  • EAN:
    4011395131824
  • Catalog Description:
    2332 UJBS-885 Cover Plates (partly incl. Insert) black matt - 63x63
  • Long Description:
    For installation into FM 2gang wall box 3030 and 3031.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001741A0068
3031 Mounting Box 1 gang with Clamp white 3031 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    240 V
  • Secondary Voltage:
    240 V
  • Auxiliary Voltage AC/DC:
    240 V AC/DC
  • Rated Current (In):
    0.1 A
  • Frequency (f):
    50...50 Hz
  • Rated Frequency (f):
    50 ... 60 Hz
  • Number of Phases:
    1
  • Number of Gangs:
    1
  • Design Range:
    63x63
    future linear
  • Connection Type:
    Screw Clamp
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Lacquered
    Matt
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • RAL Number:
    RAL 9005 - Jet Black
  • Color:
    black matt
  • Application Function:
    Hospitality

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Information:
    2CKA200000E4190
  • REACH Declaration:
    2CKA309999E9999

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    0 kA

Dimensions

  • Product Net Width:
    12 mm
  • Product Net Height:
    39 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    745 g
  • Built-In Depth (t2):
    32 mm

Ordering

  • Minimum Order Quantity:
    1 piece
  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Gross Weight:
    0.846 kg
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Germany (DE)

Certificates and Declarations

Classifications

  • ETIM 8:
    EC000125 - Socket outlet
  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 69 90
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links