Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2190-02 EUC/2-22

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

2190-02 EUC/2-22

General Information

  • Extended Product Type:
    2190-02 EUC/2-22
  • Product ID:
    2CKA002190A0153
  • EAN:
    4011395024737
  • Catalog Description:
    2190-02 EUC/2-22 13 A double socket outlet
  • Long Description:
    2-pole connection two earth terminals 2gang

Additional Information

  • Auxiliary Voltage AC/DC:
    250 V AC/DC
  • CN8:
    8536 69 90
  • Color:
    ivory
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85366990
  • Declaration of Conformity - CE:
    DEBJE-2190-0-0153-ROHS
  • EAN:
    4011395024737
  • ETIM 6:
    EC000125 - Socket outlet
  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • Invoice Description:
    2190-02 EUC/2-22 13 A double socket outlet
  • Minimum Order Quantity:
    1 piece
  • Mounting Type:
    Flush Mounted
  • Package Level 1 Depth / Length:
    0.186 m
  • Package Level 1 Gross Weight:
    2.16 kg
  • Package Level 1 Height:
    0.077 m
  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.097 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    123.68 kg
  • Package Level 3 Height:
    1.143 m
  • Package Level 3 Units:
    480 piece
  • Package Level 3 Width:
    0.8 m
  • Product Main Type:
    13 A double socket outlet
  • Product Name:
    13 A double socket outlet
  • Product Net Weight:
    0.19 kg
  • Rated Voltage (Ur):
    250 V
  • Replaced Product ID (OLD):
    2190-0-0153
  • RoHS Date:
    20010723
  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • Selling Unit of Measure:
    piece
  • Short Description:
    2190-02 EUC/2-22 13 A double socket outlet
  • Suitable For:
    2CKA002190A0175
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links