You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2190 EUC-803

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2190 EUC-803

General Information

  • Extended Product Type:
    2190 EUC-803
  • Product ID:
    2CKA002190A0224
  • EAN:
    4011395229712
  • Catalog Description:
    2190 EUC-803 Inserts with Cover Plate 1gang(s) grey metallic
  • Long Description:
    SP switched 1gang Only for mounting in VDE flush-mounted wallboxes CFB 122 and CFBM 122.

Technical

  • Rated Voltage (Ur):
    250 V
  • Auxiliary Voltage AC/DC:
    250 V AC/DC
  • Rated Current (In):
    13 A
  • Frequency (f):
    50...50 Hz
  • Number of Phases:
    1
  • Number of Gangs:
    1
  • Product Range:
    Hotel application
  • Connection Type:
    Screw Clamp
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Screw
  • Surface Finishing:
    Lacquered
    Glossy
  • Material:
    Thermoplastic
  • Legend:
    Without imprint
  • Model Number:
    British Standard
  • Color:
    grey metallic

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Width:
    12 mm
  • Product Net Height:
    32 mm
  • Product Net Depth / Length:
    71 mm
  • Product Net Weight:
    88 g
  • Built-In Depth (t2):
    40 mm

Container Information

  • Package Level 1 Units:
    carton 10 piece
  • Package Level 1 Width:
    165 cm
  • Package Level 1 Height:
    85 cm
  • Package Level 1 Depth / Length:
    246 cm
  • Package Level 1 Gross Weight:
    0.88 kg
  • Package Level 1 EAN:
    4011395229712
  • Package Level 2 Units:
    carton 100 piece
  • Package Level 2 Width:
    255 mm
  • Package Level 2 Height:
    350 mm
  • Package Level 2 Depth / Length:
    440 mm
  • Package Level 2 Gross Weight:
    9 kg
  • Package Level 3 Units:
    1200 piece
  • Package Level 3 Width:
    1.5 m
  • Package Level 3 Height:
    0.94 m
  • Package Level 3 Depth / Length:
    0.8 m
  • Package Level 3 Gross Weight:
    125.6 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000125 - Socket outlet
  • ETIM 8:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 69 90
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links