Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 74 WD

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

74 WD

General Information

  • Extended Product Type:
    74 WD
  • Product ID:
    2CKA002211A0092
  • EAN:
    4011395250709
  • Catalog Description:
    74 WD SCHUKO® plug DP (2 P + E)
  • Long Description:
    For waterproof socket outlet.

Technical

  • Suitable For:
    2CKA002085A0140
    2CKA002083A0186
    2CKA002083A0343
  • Rated Voltage (Ur):
    250 V
  • Auxiliary Voltage AC/DC:
    250 V AC/DC
  • Rated Current (In):
    16 A
  • Number of Poles:
    1
  • Plug Angle:
    Angled
  • Product Range:
    Surface-mounted IP 44
  • Connection Type:
    Screw
  • Mounting Type:
    Miscellaneous
  • Material:
    Material quality: Thermoplastic
    Material: Plastic
  • Model Number:
    Protective contact (SCHUKO)
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP66
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    0.152 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    0.219 m
  • Package Level 1 Height:
    0.117 m
  • Package Level 1 Depth / Length:
    0.386 m
  • Package Level 1 Gross Weight:
    1.52 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000242 - Plug with protective contact
  • ETIM 8:
    EC000242 - Plug with protective contact
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 69 90
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds