Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 2095 UC-803

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

2095 UC-803

General Information

  • Extended Product Type:
    2095 UC-803
  • Product ID:
    2CKA002495A0097
  • EAN:
    4011395229682
  • Catalog Description:
    Socket insert Equipotential compensation Socket outlet 2-position grey metallic - 63x63
  • Long Description:
    Without claws. For connecting wires up to 1 x 6 mm² and 4 x 2.5 mm². IEC 60601-1:2005 DIN EN 60601 (VDE 0750-1): July 2007 Connection bolts German Standard DIN 42801.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA000299A0032
Potential balancing plug Potential balancing jack - 63x63 0299-0-0032 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Application:
    Equipotential compensation
  • Design Range:
    63x63
    Busch-axcent
    solo
  • Surface Finishing:
    Lacquered
    Glossy
  • Material:
    Thermoplastic
  • Model Number:
    Socket outlet 2-position
  • Color:
    grey metallic
  • Application Function:
    Healthcare

Material Compliance

  • RoHS Information:
    2CKA200000E4232
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363
  • SCIP:
    ad4df456-6756-406b-b2e2-1f5a106b0785 Germany (DE)

Environmental

  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    32 mm
  • Product Net Weight:
    69 g
  • Built-In Depth (t2):
    20 mm
  • Dimension Diagram:
    2CKA000097E0502

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000090 - Potential equalization socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144035
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links