Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 2365 SRW

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

2365 SRW

General Information

  • Extended Product Type:
    2365 SRW
  • Product ID:
    2CKA002520A0047
  • EAN:
    4011395255100
  • Catalog Description:
    2365 SRW Single Socket Outlets
  • Long Description:
    with metal mounting plate round

Technical

  • Suitable For:
    2CKA001747A0062
    2CKA002591A0063
  • Rated Voltage (Ur):
    415 V
  • Auxiliary Voltage AC/DC:
    415 V AC/DC
  • Rated Current (In):
    25 A
  • Product Range:
    Aluminium die-cast/special devices
  • Mounting Type:
    Flush Mounted
  • RAL Number:
    RAL 1013 - Oyster White
  • Color:
    white RAL 1013
  • Battery Weight:
    0 g
  • Number of Batteries:
    0

Environmental

  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Dimensions

  • Product Net Weight:
    0.326 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.108 m
  • Package Level 1 Height:
    0.072 m
  • Package Level 1 Depth / Length:
    0.108 m
  • Package Level 1 Gross Weight:
    326 g
  • Package Level 1 EAN:
    4011395255100
  • Package Level 2 Units:
    10 piece
  • Package Level 2 Width:
    0.193 m
  • Package Level 2 Height:
    0.139 m
  • Package Level 2 Depth / Length:
    0.593 m
  • Package Level 2 Gross Weight:
    3.36 kg
  • Package Level 3 Units:
    720 piece
  • Package Level 3 Width:
    0.8 m
  • Package Level 3 Height:
    1.126 m
  • Package Level 3 Depth / Length:
    1.2 m
  • Package Level 3 Gross Weight:
    261.92 kg

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85366990
  • Country of Origin:
    Czech Republic (CZ)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000086 - Perilex socket outlet
  • ETIM 8:
    EC000086 - Perilex socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8536 69 90
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds