Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3099-0-0306

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

3099-0-0306

General Information

  • Extended Product Type:
    3099-0-0306
  • Product ID:
    2CKA003099A0306
  • EAN:
    4011395263006
  • Catalog Description:
    Label Carriers
  • Long Description:
    For Busch-Jaeger MDRC components. For clipping onto the respective grooves on the device

Technical

  • Mounting Type:
    Not article-related
  • Material:
    Plastic
  • Application Function:
    Electrical Load and Light Control

Material Compliance

  • RoHS Information:
    2CKA200000E4284
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • RoHS Date:
    20201020
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Dimensions

  • Product Net Width:
    7.7 mm
  • Product Net Height:
    17.2 mm
  • Product Net Depth / Length:
    3.1 mm
  • Product Net Weight:
    0.1 g

Ordering

  • Package Level 1 Units:
    bag 100 piece
  • Package Level 1 Gross Weight:
    25.54 g

Certificates and Declarations

Installation

Popular Downloads

Classifications

  • ETIM 8:
    EC002248 - Mounting for labelling material
  • ETIM 9:
    EC002248 - Mounting for labelling material
  • WEEE Category:
    Product Not in WEEE Scope
  • CN8:
    3926 90 97
  • eClass:
    V11.0 : 27144075
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links