Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3120 EUCB-214

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

3120 EUCB-214

General Information

  • Extended Product Type:
    3120 EUCB-214
  • Product ID:
    2CKA003116A0660
  • EAN:
    4011395189610
  • Catalog Description:
    FI-Schukomat SCHUKO® socket insert Safety Shutter alpine white - Reflex SI
  • Long Description:
    Shuttered. DP cut off (P,N) Without PE monitoring. With output terminals for connecting and protecting downsream SCHUKO® socket outlets. Rated fault current: 30 mA. With fixing claws. Rated frequency: 45-60 Hz.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA001754A4496
Cover Frame 1gang alpine white - Reflex SI 1721 NS-214-500 1 piece
2CKA001754A4497
Cover Frame 1gang alpine white - Reflex SI Linear 1721 NSKA-214-500 1 piece
2CKA001754A2163
Cover Frame 2gang alpine white - Reflex SI 1722 NS-214 1 piece
2CKA001754A4059
Cover Frame 2gang alpine white - Reflex SI Linear 1722 NSKA-214 1 piece
2CKA001754A3724
Cover Frame 3gang alpine white - Reflex SI 1723 NS-214 1 piece
2CKA001754A4061
Cover Frame 3gang alpine white - Reflex SI Linear 1723 NSKA-214 1 piece
2CKA001754A4183
Cover Frame 4gang alpine white - Reflex SI 1724 NS-214 MU 1 piece
2CKA001754A4063
Cover Frame 4gang alpine white - Reflex SI Linear 1724 NSKA-214 1 piece
2CKA001754A2171
Cover Frame 2gang alpine white - Reflex SI 1732 NS-214 1 piece
2CKA001754A4060
Cover Frame 2gang alpine white - Reflex SI Linear 1732 NSKA-214 1 piece
2CKA001754A3732
Cover Frame 3gang alpine white - Reflex SI 1733 NS-214 1 piece
2CKA001754A4062
Cover Frame 3gang alpine white - Reflex SI Linear 1733 NSKA-214 1 piece
2CKA001754A4101
Cover Frame 4gang alpine white - Reflex SI 1734 NS-214 MU 1 piece
2CKA001754A4064
Cover Frame 4gang alpine white - Reflex SI Linear 1734 NSKA-214 1 piece
2CKA001725A1009
Cover Frame 1gang alpine white - Reflex SI 2511 JH-214 1 piece
2CKA001725A1536
Cover Frame 1gang alpine white - Reflex SI 2511-214-500 1 piece
2CKA001725A1464
Cover Frame 1gang alpine white - Reflex SI 2511-214-507 1 piece
2CKA001725A1539
Cover Frame 1gang alpine white - Reflex SI Linear 2511-214K-102-500 1 piece
2CKA001725A1413
2512-214-114 Frame R-SI 2g 2512-214-114 1 piece
2CKA001725A1537
Cover Frame 2gang alpine white - Reflex SI 2512-214-500 1 piece
2CKA001725A1466
Cover Frame 2gang alpine white - Reflex SI 2512-214-507 1 piece
2CKA001725A1540
Cover Frame 2gang alpine white - Reflex SI Linear 2512-214K-102-500 1 piece
2CKA001725A1538
Cover Frame 3gang alpine white - Reflex SI 2513-214-500 1 piece
2CKA001725A1541
Cover Frame 3gang alpine white - Reflex SI Linear 2513-214K-102-500 1 piece
2CKA001725A1543
Cover Frame 4gang alpine white - Reflex SI 2514-214-500 1 piece
2CKA001725A1497
Cover Frame 4gang alpine white - Reflex SI Linear 2514-214K-102 1 piece
2CKA001725A0969
Cover Frame 5gang alpine white - Reflex SI 2515-214 1 piece
2CKA001725A1498
Cover Frame 5gang alpine white - Reflex SI Linear 2515-214K-102 1 piece
2CKA001719A0061
Cover Frame 1gang alpine white - Reflex SI 2518-214 1 piece

Installation

  • Instructions and Manuals:
    2CCR391350B0003
  • Wiring Diagram:
    2CCR391350B0003
  • Mounting Type:
    Flush Mounted
  • Type of Fastening:
    Mounting with Claw
    Mounting with Screw

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Rated Voltage (Ur):
    230 V
  • Rated Current (In):
    16 A
  • Rated Residual Current:
    30 mA
  • Rated Frequency (f):
    50 / 60 Hz
  • Number of Poles:
    2P+E
  • Number of Phases:
    1
  • Number of RCDs 30mA:
    1
  • Number of Gangs:
    1
  • Design:
    FI-Schukomat
  • Design Range:
    Reflex SI
    Reflex SI Linear
    Reflex SI/SI Linear
  • Connection Type:
    Plug Clamp
  • Socket Outlet Type:
    Protective Contact (SCHUKO)
  • Surface Finishing:
    Untreated
    Glossy
  • Material:
    Thermoplastic
  • Label Space Provided:
    No
  • Includes:
    Cover plate and insert
  • Legend:
    Without imprint
  • RAL Number:
    RAL 9010 - Pure White
  • Color:
    alpine white
  • Application Function:
    Safety and Security
  • Safety Function Option:
    Safety Shutter

Material Compliance

  • RoHS Information:
    2CKA200000E4304
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    False - does not contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -25 ... +40 °C
  • Degree of Protection:
    IP20

Technical UL/CSA

  • Short-Circuit Current Rating (SCCR):
    30 kA

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    55 mm
  • Product Net Weight:
    122 g
  • Built-In Depth (t2):
    32 mm

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000125 - Socket outlet
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27144042
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links