Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6126-89-101

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6126-89-101

General Information

  • Extended Product Type:
    6126-89-101
  • Product ID:
    2CKA006116A0162
  • EAN:
    4011395105740
  • Catalog Description:
    6126-89-101 Switch Sensor 2-fold, FM
  • Long Description:
    6126-89-101 Switch Sensor 2-fold, FM

Installation

  • Mounting Type:
    Flush Mounted

Technical

  • Product Range:
    KNX
  • Color:
    stone/light grey

Environmental

  • Ambient Air Temperature:
    Operation -5...45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Weight:
    0.034 kg
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links