Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 6126/01-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

6126/01-81

General Information

  • Extended Product Type:
    6126/01-81
  • Product ID:
    2CKA006116A0170
  • EAN:
    4011395135693
  • Catalog Description:
    6126/01-81 Control element 2g w. BAU
  • Long Description:
    For ABB i-bus® KNX With labelling field. Transparent labelling sheet with standard symbols included in delivery.

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006900A1703
6920/40 Shutter Devices 6920/40 1 piece

Installation

Technical

  • Data Sheet, Technical Information:
    No document needed
  • Number of Buttons:
    4
  • Number of Actuation Points:
    2
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    KNX
  • Design Range:
    63x63
    future linear
    Busch-axcent
    Busch-axcent pur
    Busch-Dynasty
    carat
  • Surface Finishing:
    Surface protection: Untreated
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • RAL Number:
    RAL 7021 - Black Grey
  • Color:
    anthracite
  • Number of Batteries:
    0
  • Application Function:
    Blind / Shutter / Shading Control
    Electrical Load and Light Control
    Room Climate Control

Material Compliance

  • RoHS Information:
    9AKK104295D8727
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment
  • REACH Declaration:
    2CKA309999E9999
  • REACH Information:
    True - contains substances > 0.1 mass percentage
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108468A3363

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20

Dimensions

  • Product Net Width:
    71 mm
  • Product Net Height:
    71 mm
  • Product Net Depth / Length:
    32 mm
  • Product Net Weight:
    74 g
  • Built-In Depth (t2):
    22 mm
  • Dimension Diagram:
    2CKA000097E0635

Certificates and Declarations

Classifications

  • ETIM 9:
    EC000672 - Touch sensor for bus system
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • eClass:
    V11.0 : 27143138
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links