You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 6126/02-803-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

6126/02-803-500

General Information

  • Extended Product Type:
    6126/02-803-500
  • Product ID:
    2CKA006116A0214
  • EAN:
    4011395140079
  • Catalog Description:
    6126/02-803-500 Control element 2/4gang
  • Long Description:
    For ABB i-bus® KNX 6120/12-101, 6120/13. With labelling field. Support of KNX functions through innovative colour concept (yellow=lighting, blue=blind, orange=RTC, magenta=scene and white=neutral/no function assigned) or standard illumination red/green. Push switch function: switching / dimming / blind / sending values / scenes etc. Transparent labelling sheet with standard symbols included in delivery. Incl. 10 logic channels (light scene actuator, sequence actuator, logic gates, etc.).

Accessories

Identifier Description Type Qty Unit Of Measure
2CKA006120A0072
6120/13-500 Power bus coupler, FM 6120/13-500 1 piece

Technical

  • Number of Buttons:
    4
  • Number of Actuation Points:
    4
  • Compatible Bus Systems:
    KNX (TP)
  • Product Range:
    ABB Powernet KNX
  • Mounting Type:
    Flush Mounted
  • Surface Finishing:
    Surface protection: Metallic
    Surface finishing: Glossy
  • Material:
    Thermoplastic
  • Color:
    grey metallic
  • Number of Batteries:
    0

Environmental

  • Ambient Air Temperature:
    Operation -5 ... +45 °C
  • Degree of Protection:
    IP20
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Dimensions

  • Product Net Weight:
    34 g
  • Built-In Depth (t2):
    33 mm

Container Information

  • Package Level 1 Units:
    carton 1 piece
  • Package Level 1 Width:
    92 mm
  • Package Level 1 Height:
    58 mm
  • Package Level 1 Depth / Length:
    78 mm
  • Package Level 1 Gross Weight:
    0.072 kg
  • Package Level 1 EAN:
    4011395140079

Ordering

  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099
  • E-Number (Sweden):
    1750376
  • Country of Origin:
    Germany (DE)

Certificates and Declarations (Document Number)

Popular Downloads

Classifications

  • ETIM 7:
    EC000672 - Touch sensor for bus system
  • ETIM 8:
    EC000672 - Touch sensor for bus system
  • EPLAN Catalog Tree:
    Electrical engineering / Sensor, switch, and pushbutton / Switch , pushbutton
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • WEEE B2C / B2B:
    Business To Consumer
  • CN8:
    8538 90 99
  • eClass:
    V11.0 : 27143138
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links